/content/hbtbt/us/en/search-results.html

Software

Alarm Management Server

The Alarm Management Server is act as a communications interface between all HVA servers and the Alarm Watch Station client applications.

Overview

The Alarm Management Server is act as a communications interface between all HVA servers and the Alarm Watch Station client applications. AMS connects to HVA servers, stores all the incoming alarms into a local database, and delivers these alarms to all the Alarm Watch Stations that are connected to it.

Features & Benefits:
  • AMS has its own alarm database to store alarm data, including acknowledgement states of all alarms for real-time alarm management
  • User-defined alarm case management
  • Customizable alarm acknowledgement
  • Multiple security operator
  • Separate user account management for AMS
  • Four types of user level permissions
Specifications

Others

  • Minimum Hard Drive Size
    • 160 gal(US)/d
  • Brand
    • Honeywell Security
  • Number of Supported Camera Channels
    • 8
  • Recommended Processor
    • Dual-Core Intel Pentium 935 3.2 GHz or higher (Minimum)
    • Intel Core 2 Duo-E-7300 2.66 GHz or higher (Recommended)
  • Minimum Network Speed
    • 100 kilobits per second
  • Operating System
    • Windows Server 2003 R2 Standard
    • Windows XP Professional with Service Pack 2
  • Software Media
    • USB Dongle
  • Minimum RAM
    • >1 gal(US)/d gallon (US) per day
  • Application
    • Video Analytics
  • PC Type
    • Server

Others

  • Minimum Hard Drive Size
    • 160 gal(US)/d
  • Brand
    • Honeywell Security
  • Number of Supported Camera Channels
    • 8
  • Recommended Processor
    • Dual-Core Intel Pentium 935 3.2 GHz or higher (Minimum)
    • Intel Core 2 Duo-E-7300 2.66 GHz or higher (Recommended)
  • Minimum Network Speed
    • 100 kilobits per second
  • Operating System
    • Windows Server 2003 R2 Standard
    • Windows XP Professional with Service Pack 2
  • Software Media
    • USB Dongle
  • Minimum RAM
    • >1 gal(US)/d gallon (US) per day
  • Application
    • Video Analytics
  • PC Type
    • Server
  • Minimum Hard Drive Size : 160 gal(US)/d
  • Brand : Honeywell Security
  • Number of Supported Camera Channels : 8
  • Recommended Processor : Dual-Core Intel Pentium 935 3.2 GHz or higher (Minimum)|Intel Core 2 Duo-E-7300 2.66 GHz or higher (Recommended)
  • Minimum Network Speed : 100 kilobits per second
  • Operating System : Windows Server 2003 R2 Standard|Windows XP Professional with Service Pack 2
  • Software Media : USB Dongle
  • Minimum RAM : >1 gal(US)/d gallon (US) per day
  • Application : Video Analytics
  • PC Type : Server
Sort
Data Sheet
Document Title
Document Type
File Size
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
HA8SRVR3X
Alarm Management Server, 8 Channel, 1U Rackmount, EMEA
Image
SKU
Description
alt
HA8SRVR3X
Alarm Management Server, 8 Channel, 1U Rackmount, EMEA