https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Video Analytics & Surveillance Software

iFT™ - Remotely Programmable NVR+

The ADPRO iFT is the series’ entry model, offering up to 32 IP channels that scales up to 16 IP channels with 16 analytic channels. This IP video multi-service platform runs the powerful XO Security+ Operating System*

The ADPRO iFT is the series’ entry model, offering up to 32 IP channels that scales up to 16 IP channels with 16 analytic channels. This IP video multi-service platform runs the powerful XO Security+ Operating System*. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The iFT optimizes bandwidth use for high quality recording by multi-stream camera connections, adapting video transmission to the available bandwidth.

Features & Benefits:
  • Deep Learning LoiterTrace™ for video verified loiter detection with reduced fault alarm and increased detection accuracy
  • P2P connection available for easy and flexible remote connection
  • End to end secure streaming where video is encrypted (HTTPS) from the camera right through to the viewer to avoid tampering (when connecting with 30s and 60s cameras)
  • Support self-encryption hard drive for security data at rest to data avoid data tempering risk in case hard drive was removed from device.

Others

  • Overall Height
    • 88 Millimeter-PRD
  • Compatible Analytics
    • Basic Motion Detection (VMD)
  • Overall Depth
    • 305 Millimeter-PRD
  • Web Client
    • Xo Client
  • Video Resolution
    • Up to HD/MP
  • Regulatory Approvals
    • i-LIDS
  • Number of Supported Camera Channels
    • 32
  • Overall Width
    • 441 Millimeter-PRD
  • Mobile Client
    • iTrace; iPIR
  • Operating System
    • ADPRO® XO™ Security Operating System, Linux based
  • Compatible Cameras
    • 16 insurance policy [Invisible]
  • Software Media
    • CMS; VMS

Others

  • Overall Height
    • 88 Millimeter-PRD
  • Compatible Analytics
    • Basic Motion Detection (VMD)
  • Overall Depth
    • 305 Millimeter-PRD
  • Web Client
    • Xo Client
  • Video Resolution
    • Up to HD/MP
  • Regulatory Approvals
    • i-LIDS
  • Number of Supported Camera Channels
    • 32
  • Overall Width
    • 441 Millimeter-PRD
  • Mobile Client
    • iTrace; iPIR
  • Operating System
    • ADPRO® XO™ Security Operating System, Linux based
  • Compatible Cameras
    • 16 insurance policy [Invisible]
  • Software Media
    • CMS; VMS
  • Overall Height : 88 Millimeter-PRD
  • Compatible Analytics : Basic Motion Detection (VMD)
  • Overall Depth : 305 Millimeter-PRD
  • Web Client : Xo Client
  • Video Resolution : Up to HD/MP
  • Regulatory Approvals : i-LIDS
  • Number of Supported Camera Channels : 32
  • Overall Width : 441 Millimeter-PRD
  • Mobile Client : iTrace; iPIR
  • Operating System : ADPRO® XO™ Security Operating System, Linux based
  • Compatible Cameras : 16 insurance policy [Invisible]
  • Software Media : CMS; VMS
Image
SKU
Description
alt
60041610
ADPRO iFT 16 IP 6TB 8I/4O
alt
60021310
ADPRO iFT 8 IP 2TB 8I/4O
alt
63021510
ADPRO iFTE 8 IP 4TB 8I/4O
alt
63041810
ADPRO iFTE 16 IP 10TB 8I/4O
alt
63041610
ADPRO iFTE 16 IP 6TB 8I/4O
alt
60041810
ADPRO iFT 16 IP 10TB 8I/4O
alt
60041610-
ADPRO iFTE Series, 16 IP Channels, 6TB, 8 Inputs, 4 Outputs