https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Video Analytics & Surveillance Software

MAXPRO® NVR Software

MAXPRO® network video recording (NVR) software is a flexible, scalable, and open IP video surveillance system supporting Honeywell’s HD cameras and broad integration with third-party IP cameras and encoders.

MAXPRO® network video recording (NVR) software is a flexible, scalable, and open IP video surveillance system. Supporting Honeywell’s HD cameras and broad integration with third-party IP cameras and encoders, MAXPRO NVR software is a powerful HD IP recording and security monitoring system for a variety of applications. The software ensures flexibility for end user IT departments when choosing NVR hardware in deploying a recording solution, but end users will find it as easy as a DVR to configure and operate. MAXPRO NVR software allows for integration with Honeywell WIN-PAK® and Pro-Watch® access control systems.

Features & Benefits:
  • Native device integrations supporting equIP® Series cameras’ new features
  • Minimum hardware and operating system specifications for different levels of recording and monitoring performance and virtualization specification are provided for IT departments to choose the appropriate hardware, operating system and virtual platform as needed
  • Easy 3-Click (with default settings and in a local area network for specific models) wizard to live video for auto configuration - quick and efficient IP system install
  • Simple and logical configuration pages make setup a breeze even for the novice installer
  • Easy to use desktop clients, web client, and mobile apps
  • Intelligence events from cameras can be viewed at the alarm panel, and trigger recording on MAXPRO NVRs for further investigation
  • Common feature-rich user experience across the MAXPRO NVR family and MAXPRO VMS/viewer provides familiarity across a broad range of Honeywell products saving training costs
  • Support for ONVIF Profile S, PSIA, real-time streaming protocol (RTSP) standards 

Others

  • For Use With
    • IP Video Surveillance System
  • Compatible Analytics
    • Network Video Recording Solution
  • Minimum RAM
    • 8 gal(US)/d
  • Minimum Hard Drive Size
    • 200 gal(US)/d
  • Recommended Processor
    • Intel® Core? i5-7500, 3.4 GHz or Higher
  • Video Resolution
    • 1280x1024 pixel
  • Database Support
    • Microsoft SQL Server® 2012 Express
  • PC Type
    • Server
    • PC Workstation
  • DVD Drive
    • Yes
  • Number of Supported Camera Channels
    • 96
  • Mobile Client
    • IOS
  • Operating System
    • Microsoft Windows 10
    • Windows 10 IoT Enterprise
  • Compatible Cameras
    • IP Camera
    • HD Camera
  • Software Media
    • Base Software
  • Number of Clients
    • 4

Others

  • For Use With
    • IP Video Surveillance System
  • Compatible Analytics
    • Network Video Recording Solution
  • Minimum RAM
    • 8 gal(US)/d
  • Minimum Hard Drive Size
    • 200 gal(US)/d
  • Recommended Processor
    • Intel® Core? i5-7500, 3.4 GHz or Higher
  • Video Resolution
    • 1280x1024 pixel
  • Database Support
    • Microsoft SQL Server® 2012 Express
  • PC Type
    • Server
    • PC Workstation
  • DVD Drive
    • Yes
  • Number of Supported Camera Channels
    • 96
  • Mobile Client
    • IOS
  • Operating System
    • Microsoft Windows 10
    • Windows 10 IoT Enterprise
  • Compatible Cameras
    • IP Camera
    • HD Camera
  • Software Media
    • Base Software
  • Number of Clients
    • 4
  • For Use With : IP Video Surveillance System
  • Compatible Analytics : Network Video Recording Solution
  • Minimum RAM : 8 gal(US)/d
  • Minimum Hard Drive Size : 200 gal(US)/d
  • Recommended Processor : Intel® Core? i5-7500, 3.4 GHz or Higher
  • Video Resolution : 1280x1024 pixel
  • Database Support : Microsoft SQL Server® 2012 Express
  • PC Type : Server|PC Workstation
  • DVD Drive : Yes
  • Number of Supported Camera Channels : 96
  • Mobile Client : IOS
  • Operating System : Microsoft Windows 10|Windows 10 IoT Enterprise
  • Compatible Cameras : IP Camera|HD Camera
  • Software Media : Base Software
  • Number of Clients : 4
Image
SKU
Description
alt
MPNVRSW8UP
License Upgrade, MAXPRO NVR, 8 Channel, Up to 128 Channels per NVR
alt
MPNVRSW64UP
MAXPRO NVR Software, License Upgrade, 64 Channel, Up to 128 Channels per NVR
alt
MPNVRSW4
MAXPRO NVR Base Software and License, 4 Channels
alt
MPNVRSW16
MAXPRO NVR Base Software and License, 16 Channels
alt
MPNVRSW32UP
License Upgrade, MAXPRO NVR, 32 Channel, Up to 128 Channels per NVR
alt
MPNVRSW16UP
License Upgrade, MAXPRO NVR, 16 Channel, Up to 128 Channels per NVR
alt
MPNVRSW32
MAXPRO NVR Base Software and License, 32 Channels
alt
MPNVRSW8
MAXPRO NVR Base Software and License, 8 Channels
alt
MPNVRSW64
MAXPRO NVR Base Software and License, 64 Channels
alt
MPNVRSW128
MAXPRO NVR Base Software and License, 128 Channels