https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

DVRs

HRDP DVR Series Digital Video Recorder

HRDP DVR Series are digital video recorders (DVRs) offering clear crisp video using H.264 video compression and a high image per second recording rate.

HRDP DVR Series are digital video recorders (DVRs) offering clear crisp video using H.264 video compression and a high image per second recording rate. HRDP DVRs support a feature set comparable to many high-end embedded DVRs, but at a much lower price. Recording at a rate of up to 200 images per second (PAL), HRDP DVRs support high-end recording capabilities, such as ‘Remote-View’ (free app for Apple® devices) for remote access of live video, user-friendly front panel control, mouse operation, IR remote control, wizards for fast and easy DVR setup, graphical search engines to find video evidence quickly, an internal DVD-RW, and two USB ports for copying evidence to portable media. HRDP DVRs support continuous, event and combined continuous/event recording, and is configurable per channel. When it detects motion, HRDP DVRs can automatically boost the recording rate to capture additional detail of the scene in motion. When saving video clips to portable media, a viewer executable is included with each clip, which eliminates the need to install a viewer separately on the evidence-viewing PC. An email notification can be set up to alert the system administrator of DVR status conditions and site status upon detection of motion or in the event of sensor activity. In addition to the ‘Remote-View’ (Apple app) described above, HRDP DVRs can be remotely accessed by system administrators and other DVR clients using a PC via web browser or via the powerful remote software included with each unit. The Remote Software advanced feature set allows the administrator to configure, update, and operate the DVR from a central location. Remote DVR configuration and downloading software updates from a central site saves time and money by reducing the need for periodic site visits. System operators can have individual privileges enabled or denied for functions such as live view, playback, backup, and PTZ control. Once the video evidence is found, the user can save video clips to the PC and/or portable media such as a USB stick using remote software. HRDP DVRs offer an advanced feature set and low pricing. They are ideal for a wide variety of surveillance applications including small- to medium-sized retail, financial, warehouse, and educational facilities. HRDP DVRs are well suited to support applications requiring high image per second recording upon detecting motion and sensor activation or for capturing maximum detail of activity through building entrances and exits. For virtually any surveillance application, the powerful search engines can be used to quickly identify sources of theft and its viewer executable makes it easy to hand over video evidence to others for viewing on a PC.

Features & Benefits:
  • 4, 8, or 16 looping video inputs
  • 4 audio inputs, 1 audio output
  • Continuous recording during playback and transmitting to remote site
  • Mouse (not included) control via front panel
  • Built-in DVD-RW and two USB 2.0 ports
  • PTZ dome control for a wide variety of protocols
  • Remote access through web browser and/or remote software, LAN/WAN (internal NIC), and DSL (remote access software included)
  • Self-diagnostics with automatic notification including hard disk drive S.M.A.R.T. protocol
  • Infrared remote control included
  • Embedded Linux OS — OS embedded in flash
Certifications:
  • Safety: IEC 60950-1:2005 2 Edition
  • Emissions: EN 55022:2006 (Class B), FCC Part 15:2009, Subpart B, Class B
  • Immunity: EN 50130-4:1995/A1:1998/A2:2003
Image
SKU
Description
alt
HRDP16D1T0
16-Channel DVR, Internal DVD-RW, 1TB
alt
HRDP16D2T0
16-Channel DVR, Internal DVD-RW, 2TB
alt
HRDP8D1T0
8-Channel DVR, Internal DVD-RW, 1TB
alt
HRDP8D1T0X
8-Channel DVR, Internal DVD-RW, 1TB, PAL
alt
HRDP16D4T0
16-Channel DVR, Internal DVD-RW, 4TB
alt
HRDP16D1T0X-L
16-Channel DVR, Internal DVD-RW, 1TB, PAL
alt
HRDP16D1T0-R
16-Channel DVR, Internal DVD-RW, 1TB, Replacement for HRDP16D1T0
alt
HRDP16D50-R
16-Channel DVR, Internal DVD-RW, 500GB, Replacement for HRDP16D50
alt
HRDP4D1T0
4-Channel DVR, Internal DVD-RW, 1TB
alt
HRDP8D2T0
8-Channel DVR, Internal DVD-RW, 2TB