DVRs
HRDPX16 Performance Series DVR
HRDPX16 Performance Series DVRs offer a high image per second recording rate combined with a feature set comparable to many high-end embedded DVRs — but at a much lower price.
HRDPX16 Performance Series DVRs offer a high image per second recording rate combined with a feature set comparable to many high-end embedded DVRs — but at a much lower price. They support continuous, event, and combined continuous/event recording and is configurable per channel. Upon detection of motion, they can automatically boost the ips recording rate to capture additional details of the scene.
In addition to recording at a rate of up to 480/400 ips NTSC/PAL, HRDPX16 DVRs support high-end capabilities such as user-friendly front panel control, mouse operation, IR remote control, a setup wizard for fast and easy DVR setup, express search to quickly find the evidence video, an internal DVD-RW and two USB ports for copying evidence videos to portable media. Once evidence video is located, the user can save video clips to the PC and/or to portable media such as a USB stick using remote software, and a viewer executable is included with each clip that eliminates the need to install a viewer separately on the PC used to view the clip.
HRDPX16 DVRs can be remotely accessed by system administrators and other DVR clients using a PC via web browser or via the powerful remote software included with each unit. The advanced feature set of the remote software allows the administrator to configure, update, and operate the DVR from a central location. The ability to configure the unit remotely and download software updates from a central site saves time and money by reducing the need for periodic site visits. System operators can have individual privileges enabled or denied for functions such as live view, playback, backup, and PTZ control. Email notification can be set up to alert a system administrator of DVR operational status conditions and site status notifications upon detection of motion or in the event of sensor activity.
Supporting an advanced feature set and low pricing, HRDPX16 DVRs are ideal for a wide variety of surveillance applications including government, retail, financial, warehouse, and educational facilities. They are well suited to support applications requiring high ips recording such as law enforcement installations and capturing maximum detail for building entrances and exits.
In addition to remote software, remote access using the web browser opens up many new application possibilities for these DVRs. Business owners on the move in today’s highly mobile society can check in on their businesses from virtually any location using a PC with a web browser and internet access.
Features & Benefits:- 16 looping video inputs; 16 audio inputs, 1 audio output
- Continuous recording during playback and during transmitting to remote sites
- Mouse control via front panel
- Built-in DVD-RW drive and two USB 2.0 ports
- Records up to 480/400 ips NTSC/PAL
- PTZ dome control for a wide variety of protocols
- Remote access through web browser and/or remote software, LAN/WAN (internal NIC), and DSL (remote access software included)
- Self-diagnostics with automatic notification including hard disk drive S.M.A.R.T. protocol
- Infrared remote control included
- Embedded Linux OS — OS embedded in flash
- FCC: Part 15B
- EN55022: 1998 + A1: 2000 + A2: 2006 Class B
- EN50130-4: 1995 + A1: 1998 + A2: 2003
- UL/CUL
- UL 60950-1 First Ed.
- CSA 22.2 No 60950-1, First Ed.
- IEC 60950-1, First Ed.