DVRs
Performance Series HQA 720p/1080p DVR
Performance Series high-quality analog (HQA) 720p/1080p DVRs are the economic alternative for achieving HD video surveillance while retaining your existing BNC cables and cameras.
Performance Series high-quality analog (HQA) 720p/1080p DVRs are the economic alternative for achieving HD video surveillance while retaining your existing BNC cables and cameras. The DVRs can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, a network failure and/or tampering. Automated responses include: sending a notification through email, FTP and/or HTTP; uploading still images at the time of the event through email and/or FTP; recording a video clip of the event so it is available to distribute to authorities; and enabling a visual or auditory notification (a flashing light, bell or siren).
Performance Series HQA 720p/1080p DVRs are able to store videos and snapshots to external storage, such as the client’s PC, through the Internet, and to store videos and snapshots to an external network storage server such as an FTP site, or to a USB memory device. The quick wizard and plug-and-play (similar to traditional DVRs and analog cameras) make setup fast and easy, with physical installation being performed within minutes with the help of a comprehensive and easy-to-understand quick installation guide. Performance Series HQA 720p/1080p DVRs’ HQA technology makes these DVRs perfect for installations where you want HD-quality video while still using your existing co-axial infrastructure. These HQA DVRs also deliver higher quality video than current 960H analog systems, but at a similar cost.
Features & Benefits:- High decoding capability for full HD viewing and recording
- View up to 16 channels simultaneously on your monitor with 1080p full frame rate preview
- Up to 16 channels of alarm input (depending on model) and 2 channels of alarm relay output
- HRHH204/HRHH208 DVRs: Record all channels @ 1080p full frame rate
- HRHM104/HRHH108/HRHH116 DVRs: Record all channels @ either 720p full frame rate or 1080p half frame rate
- H.264 dual-stream video compression
- Each channel supports HQA/Analog Video input. (HRHM104 supports HQA cameras only)
- Simultaneous HDMI/VGA video output
- Hybrid models support both standard definition (SD) and high-quality analog (HQA)
- Internal storage supports 2 HDDs, up to 8 TB total (4 TB each). (Please note, the HRHM1041 DVR only supports a single HDD, up to 4 TB total)
Others
- Number of USB Ports
- 1
Others
- Number of USB Ports
- 1
- Number of USB Ports : 1