https://buildings.honeywell.com/us/en/search-results.html
×

DVRs

Performance Series HQA DVR

Performance Series high-quality analog (HQA) DVRs are the economic alternative for achieving HD video surveillance while retaining your existing BNC cables and cameras.

Performance Series high-quality analog (HQA) DVRs use an over co-axial cable analog HD video transmission standard to allow long-distance HD transmission of 1080p images at a lower cost. The Performance Series HQA DVRs are the economic alternative for achieving HD video surveillance while retaining your existing BNC cables and cameras. They offer high decoding capability for full HD viewing and recording, and the ability to view up to 16 channels simultaneously on your monitor with 960×540 preview. All channels support synchronous playback and smart search (searches for video that was recorded because motion was detected in a selected area).

The quick wizard and plug-and-play functionality (like traditional DVRs and analog cameras) make setup fast and easy. Physical installation can be performed within minutes with the help of a comprehensive and easy-to-understand quick installation guide. Performance Series HQA DVRs provide configurable motion detection and camera tamper detection settings, including configurable event notifications, such as automatic emails (with attached video or snapshot) and automatic alerts (such as buzzers). Remote configuration and firmware updating is handled through the Honeywell Viewer web client and the Honeywell Config tool. The HQA technology makes these DVRs perfect for installations where you want HD-quality video while still using your existing co-axial infrastructure. These HQA DVRs also deliver higher quality video than current 960H analog systems, but at a similar cost.

Features & Benefits:
  • Record all channels at 720p full frame rate
  • H.264 dual-stream video compression
  • Each channel supports HQA/analog video input; up to 8 additional channels support IP video input
  • Simultaneous HDMI/VGA video output
  • Monitor from anywhere using the mobile apps for iOS and Android™ devices
  • Password-protected access to the camera’s and DVR’s video and network setup
  • Bi-directional communication for the DVR
  • Internal storage options from 1 to 4 TB depending on the model; storage is expandable up to 6 TB for 1 SATA units and 12 TB for 2 SATA units
  • Store videos and snapshots to external storage such as the client’s PC, through the internet
  • Store videos and snapshots to an external network storage server such as an FTP site, or to a USB storage device
Certifications:
  • FCC Part 15B, EN 55032
  • EN 50130-4
  • UL 60950-1; EN 60950-1
  • RoHS EN 50581

Others

  • Number of Audio Outputs
    • 1
  • Number of Audio Inputs
    • 4

Others

  • Number of Audio Outputs
    • 1
  • Number of Audio Inputs
    • 4
  • Number of Audio Outputs : 1
  • Number of Audio Inputs : 4
Image
SKU
Description
alt
HRHQ1082
Performance Series DVR, 8 Channel, 2 SATA, 720p at 240fps, 1080p at 120fps, Alarm 8/3 I/O, 2TB, 12V DC
alt
HRHQ1160
Performance Series DVR, 16 Channel, 2 SATA, 720p at 480fps, 1080p at 240fps, Alarm 16/3 I/O, 0TB, 12V DC, No HDD
alt
HRHQ1081
Performance Series DVR, 8 Channel, 2 SATA, 720p at 240fps, 1080p at 120fps, Alarm 8/3 I/O, 1TB, 12V DC
alt
HRHQ1080
Performance Series DVR, 8 Channel, 2 SATA, 720p at 240fps, 1080p at 120fps, Alarm 8/3 I/O, 0TB, 12V DC, No HDD
alt
HRHQ1164
Performance Series DVR, 16 Channel, 2 SATA, 720p at 480fps, 1080p at 240fps, Alarm 16/3 I/O, 4TB, 12V DC
alt
HRHQ1082-R
Performance Series DVR, 8 Channel, 2 SATA, 720p at 240fps, 1080p at 120fps, Alarm 8/3 I/O, 2TB, 12V DC, Replacement
alt
HRHQ1162
Performance Series DVR, 16 Channel, 2 SATA, 720p at 480fps, 1080p at 240fps, Alarm 16/3 I/O, 2TB, 12V DC
alt
HRHQ1081-R
alt
HRHQ1041
Performance Series DVR, 4 Channel, 1 SATA, 720p at 120fps, 1080p at 60fps, Alarm 4/3 I/O, 1TB, 12V DC