https://buildings.honeywell.com/us/en/search-results.html
×

DVRs

Performance Series HQA Hybrid DVRs

Performance Series HQA hybrid DVRs support a wide variety of user-friendly capabilities such as mouse operation, IR remote control, remote connectivity, and best-in-class search engines.

Supercharge your analog security system with Honeywell’s high quality analog (HQA) technology for HD images over your existing coax infrastructure. Our newest HQA DVRs use an over co-axial cable analog HD video transmission standard to allow long-distance HD transmission and deliver higher quality video than the current 960H analog systems at a lower cost. The Performance Series HQA hybrid DVRs are the economic alternative for achieving HD video surveillance while retaining your existing BNC cables and cameras. With the help of a comprehensive and easy-to-understand quick installation guide, physical installation is within minutes.

Features & Benefits:
  • View up to 16 channels simultaneously on your monitor; up to 8 additional channels support IP video input
  • Simultaneous HDMI and VGA video output
  • Quick wizard and plug-and-play (like traditional DVRs and analog cameras) make setup fast and easy
  • Store videos and snapshots to external storage such as the client’s PC through the internet, a server, or a USB storage device
  • Immediately detect and respond to events, such as motion in the scene, alarm inputs, video loss, and/or tampering and monitor from anywhere using the mobile apps for iOS and Android devices
  • Channels support synchronous playback and smart search (search for video that was recorded because motion was detected in a selected area)
  • Configurable motion detection and camera tamper detection settings, including configurable event notifications, such as automatic emails (with attached video or snapshot) and automatic alerts, such as buzzers
  • Remote configuration and firmware updating through Honeywell viewer web client and the Honeywell config tool
  • Password-protected access to the camera’s and DVR’s video and network setup
  • Bi-directional communication for the DVR
Certifications:
  • Emissions: FCC Part 15B, EN 55032
  • Immunity: EN 50130-4
  • Safety: UL 60950-1, EN 60950-1
  • RoHS: 1 to 15 fps (D1/CIF/QCIF)
  • Bit Rate: EN 50581
Image
SKU
Description
alt
HRHT4160
Performance Series Hybrid DVR, 4MP, 16 Channel, 2 SATA, HQA/CVBS/IP, PAL/NTSC, No HDD
alt
HRHT4166
Performance Series Hybrid DVR, 4MP, 16 Channel, 6TB, 2 SATA, HQA/CVBS/IP, PAL/NTSC
alt
HRHT4084-R
Performance Series Hybrid DVR, 4MP, 8 Channel, 4TB, 2 SATA, HQA/CVBS/IP, PAL/NTSC, Repair
alt
HRHT41612
Performance Series Hybrid DVR, 4MP, 16 Channel, 12TB, 2 SATA, HQA/CVBS/IP, PAL/NTSC
alt
HRHT4041-R
Performance Series Hybrid DVR, 4 MP, 4 Channel, 1 TB, 1 SATA, HQA/CVBS/IP Hybrid DVR, PAL/NTSC, Repair
alt
HRHT41612-R
Performance Series Hybrid DVR, 4MP, 16 Channel, 12TB, 2 SATA, HQA/CVBS/IP, PAL/NTSC, Replacement
alt
HRHT4084
Performance Series Hybrid DVR, 4MP, 8 Channel, 4TB, 2 SATA, HQA/CVBS/IP, PAL/NTSC
alt
HRHT4164-R
Performance Series Hybrid DVR, 4 MP, 16 Channel, 4 TB, 2 SATA, HQA/CVBS/IP Hybrid DVR, PAL/NTSC, Repair
alt
HRHT4080
Performance Series Hybrid DVR, 4 MP, 8-channel, 2 SATA, HQA/CVBS*/IP Hybrid DVR, PAL/NTSC
alt
HRHT4162
Performance Series Hybrid DVR, 4MP, 16 Channel, 2TB, 2 SATA, HQA/CVBS/IP, PAL/NTSC