https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NVRs

4K 12MP Network Video Recorder

Performance Series focus 8/16/32 channel embedded network video recorders (NVRs) offer ultra HD 4K video resolution.

Performance Series focus 8/16/32 channel embedded network video recorders (NVRs) offer ultra HD 4K video resolution. Choose an 8-, 16-, or 32-channel NVR, with multiple hard drive options plus the ability to expand to up to 16 TB of internal storage for an ideal and flexible solution to fit your surveillance situation. The flexible storage options and high recording and networking performance of the focus 4K embedded NVRs make these NVRs perfect for a wide range of security applications.

Features & Benefits: • View 4, 8, or 16 channels simultaneously with synchronized real-time playback on your monitor (depending on your model) • Up to 16 channels at 1080p H.265/H.264 decoding • De-warp fisheye camera video in local and web user interface for 360 degree situational awareness • Monitor from anywhere using the mobile apps for both Apple® and Android™ devices (smartphones, tablet computers, and laptops) • Protect the NVR's video and network setup with password protected access • Conceal up to 4 areas of a scene from viewing and recording • Store video clips and snapshots with an FTP site, USB memory device, or PC through internet connection • The Quick wizard and PoE support (for up to 8/16 channels) make setup fast and easy • Quick physical installation with the help of a simple NVR design and easy-to-understand quick installation guides • Simple remote configuration and firmware updating through the Honeywell Viewer web client and the Honeywell Config tool Certifications: UL Listed

Others

  • Video Compression
    • H.265
  • Number of 2.0 USB Ports
    • 1
  • Display Interface
    • HDMI
    • VGA
  • Internal HDD Type
    • SATA Hard Drive
  • Number of Audio Outputs
    • 1
  • Number of Alarm Inputs
    • 4
  • Number of 3.0 USB Ports
    • 1
  • Number of RS232 Ports
    • 1
  • Storage Capacity
    • 12 Terabyte
  • Number of Audio Inputs
    • 1

Others

  • Video Compression
    • H.265
  • Number of 2.0 USB Ports
    • 1
  • Display Interface
    • HDMI
    • VGA
  • Internal HDD Type
    • SATA Hard Drive
  • Number of Audio Outputs
    • 1
  • Number of Alarm Inputs
    • 4
  • Number of 3.0 USB Ports
    • 1
  • Number of RS232 Ports
    • 1
  • Storage Capacity
    • 12 Terabyte
  • Number of Audio Inputs
    • 1
  • Video Compression : H.265
  • Number of 2.0 USB Ports : 1
  • Display Interface : HDMI|VGA
  • Internal HDD Type : SATA Hard Drive
  • Number of Audio Outputs : 1
  • Number of Alarm Inputs : 4
  • Number of 3.0 USB Ports : 1
  • Number of RS232 Ports : 1
  • Storage Capacity : 12 Terabyte
  • Number of Audio Inputs : 1
Image
SKU
Description
alt
HEN08144
NVR, 8-Channel, H.265, 4K 12 MP, 2 SATA, 8 PoE, 240 fps, 4 TB
alt
HEN16184
NVR, 16-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 480 fps, 8 TB
alt
HEN16104
NVR, 16-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 480 fps, 0 TB
alt
HEN08104
NVR, 8-Channel, H.265, 4K 12 MP, 2 SATA, 8 PoE, 240 fps, 0 TB
alt
HEN321124
NVR, 32-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 960 fps, 12 TB
alt
HEN32104
NVR, 32-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 960 fps, 0 TB
alt
HEN081124
Focus Embedded NVR, 8-channel, H.265, 4K, 12MP, 2 SATA, 8 PoE, 240fps, 12TB
alt
HEN16144
NVR, 16-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 480 fps, 4 TB