NVRs
equIP® Series S 720p Indoor Micro Dome IP Camera
The equIP® Series S 720p Indoor micro dome IP cameras offer HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity.
The equIP® Series S 720p Indoor micro dome IP cameras offer HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF® (profile S) compliance ensures hassle-free, flexible system integration.
Features & Benefits:- NTSC video format
- 720p resolution
- 30 fps progressive scan
- Software day and night, 4.0 mm (F1.5) fixed lens
- Camera tamper detection and video motion detection
- Supports both dynamic and static IP addresses and APIPA
- Up to 8x digital zoom
- Date and time stamp embedded into video stream
- Configurable user privileges for simple viewing or administrator control and setup of functions
- Built-in microphone supports one-way audio
- Emissions: FCC Part 15B, CE (EN 55022)
- Immunity: EN 50130-4
- Safety: EN 60950-1 North America UL Listed to UL/CSA 60950-1
Others
- ONVIF Compatibility
- Yes
Others
- ONVIF Compatibility
- Yes
- ONVIF Compatibility : Yes
Image
SKU
Description
H2S1P6-R
720p Indoor Micro Dome IP Camera, WDR 69dB, 4mm Fixed, NTSC, Microphone, Replacement