https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NVRs

MAXPRO® 32 Channel 7x8TB SAS PE NVR

Honeywell’s MAXPRO® 32 channel PE NVR is an open, flexible and scalable Enterprise IP video surveillance system. It is a powerful, high definition IP recording system with support for standards, remote viewing clients for enterprise installations.

Honeywell’s MAXPRO® 32 channel PE NVR is an open, flexible and scalable Enterprise IP video surveillance system. Utilizing Honeywell’s high definition cameras, MAXPRO® PE NVR is a powerful, high definition IP recording system with support for standards, remote viewing clients for enterprise installations. It provides the processor and RAID enclosure in one chassis, resulting in both space and cost savings. MAXPRO® NVR supports simultaneous recording, live monitoring, search and system management for up to 64 IP cameras including high definition formats with easy to use clients.

Features & Benefits:
  • Supports One-Way Audio (for specific IP cameras) with live, playback and clip export on desktop clients for up to 64 IP channels
  • Includes dual 1 GB NICs optimized to separate record and viewing data
  • 8 x RAID 5 removable storage drives
  • 2U rack mount form factor with optional locking front bezel
  • React Fast and Protect your Assets
  • Allows local or remote operations including live and recorded video monitoring, configuration and system management in a single desktop client interface
  • Enhanced Monitoring with Desktop Clients
  • Enhanced Recording Engine
  • Redundant power supplies and separate RAID 1 Operating System 2.5" solid state drives (SSDs) from storage drives
Image
SKU
Description
alt
HNM32UP
License Upgrade, MAXPRO NVR, 32 Channel, Up to 64 Channels per NVR
alt
HNM08UP
License Upgrade, MAXPRO NVR, 8 Channel, Up to 64 Channels per NVR
alt
HNM128-B
MAXPRO VMS, Base Channel License, Additional 128 Channels, Redudant Server License
alt
HNM-AXISH264
alt
HNM448
Additional 448 Base Channels
alt
HNM01UP
License Upgrade, MAXPRO NVR, 1 Channel, Up to 64 Channels per NVR
alt
HNM192
Additional 192 Base Channels
alt
HNM256-B
MAXPRO VMS, Base Channel License, Additional 256 Channels, Redudant Server License
alt
HNM-ONVIF
alt
HNM192-F