https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NVRs

MAXPRO Network Video Recorder

Honeywell’s MAXPRO Network Video Recorder is an open, flexible and scalable IP video surveillance system.

Honeywell’s MAXPRO Network Video Recorder is an open, flexible and scalable IP video surveillance system. Utilizing Honeywell’s high definition cameras, MAXPRO Network Video Recorder is a powerful, high definition IP recording system and viewing client for small to medium size installations

Features & Benefits:
  • Multi-Platform Support
  • Enhanced Monitoring with Desktop clients
  • React Fast and Protect your Assets
  • Enhanced Recording Engine

Others

  • Overall Height
    • 89 Millimeter-PRD
  • Memory Capacity
    • 16 GB DDR4
  • Maximum Number of Desktop Client Connections
    • 38 per unit from 19 remote workstations + 2 local on NVR
  • Maximum Storage Temperature
    • 65; 150
  • Live Settings
    • Compression format, resolution and frame rate
  • Sync Playback
    • 9 streams
  • Video Clip Authentication
    • Digital signature, verification tool provided
  • Average Power Dissipation
    • 569 Unknown unit (Btu/hr)
  • Minimum Storage Temperature
    • 10; 14
  • Number of Monitor Outputs
    • Dual monitor support -2 HDMI, 1 DVI-D, 1 DVI-I
  • Picture Controls
    • Sharpness, blur, brightness, contrast, hue, saturation, maintain aspect ratio, stretched, original size and picture mirror
  • Power Supply
    • 400 watt
  • Includes
    • HDMI; DVI-D; DVI-I; Dual 1 GB Network ports
  • Event Report
    • Per camera or recorder events
  • Overall Width
    • 437 Millimeter-PRD
  • Number of 3.0 USB Ports
    • 4
  • Minimum Operating Ambient Temperature
    • 5; 40
  • Database
    • Microsoft® SQL Server® 2012 Express
  • Maximum Operating Humidity
    • 90 Percentage
  • Storage Capacity
    • 8 Terabyte
  • Operator Reporting
    • Per user, configurator, session and viewer
  • Finish
    • Black matte paint
  • OS Drive
    • 250 GB M.2 SSD
  • Number of Audio Inputs
    • 1 Way
  • Overall Depth
    • 660 Millimeter-PRD
  • Main Processer
    • Intel® Core™ i7-7700, 3.6 GHz, Intel HD Graphics 630
  • Input Voltage
    • 100-240 volt
  • Maximum Operating Ambient Temperature
    • 40; 140
  • Salvo Layouts
    • Desktop Client - Full, 2x2, 1x5, 3x3, 2x8, 1x12, 4x4. Web Client - 2x2.1x1,1x2,1x3. Mobile app (Phone) -2x2,2x4,1x2, 1x1. Mobile app (Tablet) - 3x3, 2x2, 1x1.
  • Input Frequency
    • 50/60 Hertz (1/second)
  • Maximum Bit Rate per Channel
    • 4 megabits per second
  • Event Recording
    • Continuous, event based and user activated
  • Ethernet Transmission Speed
    • 1 GB

Others

  • Overall Height
    • 89 Millimeter-PRD
  • Memory Capacity
    • 16 GB DDR4
  • Maximum Number of Desktop Client Connections
    • 38 per unit from 19 remote workstations + 2 local on NVR
  • Maximum Storage Temperature
    • 65; 150
  • Live Settings
    • Compression format, resolution and frame rate
  • Sync Playback
    • 9 streams
  • Video Clip Authentication
    • Digital signature, verification tool provided
  • Average Power Dissipation
    • 569 Unknown unit (Btu/hr)
  • Minimum Storage Temperature
    • 10; 14
  • Number of Monitor Outputs
    • Dual monitor support -2 HDMI, 1 DVI-D, 1 DVI-I
  • Picture Controls
    • Sharpness, blur, brightness, contrast, hue, saturation, maintain aspect ratio, stretched, original size and picture mirror
  • Power Supply
    • 400 watt
  • Includes
    • HDMI; DVI-D; DVI-I; Dual 1 GB Network ports
  • Event Report
    • Per camera or recorder events
  • Overall Width
    • 437 Millimeter-PRD
  • Number of 3.0 USB Ports
    • 4
  • Minimum Operating Ambient Temperature
    • 5; 40
  • Database
    • Microsoft® SQL Server® 2012 Express
  • Maximum Operating Humidity
    • 90 Percentage
  • Storage Capacity
    • 8 Terabyte
  • Operator Reporting
    • Per user, configurator, session and viewer
  • Finish
    • Black matte paint
  • OS Drive
    • 250 GB M.2 SSD
  • Number of Audio Inputs
    • 1 Way
  • Overall Depth
    • 660 Millimeter-PRD
  • Main Processer
    • Intel® Core™ i7-7700, 3.6 GHz, Intel HD Graphics 630
  • Input Voltage
    • 100-240 volt
  • Maximum Operating Ambient Temperature
    • 40; 140
  • Salvo Layouts
    • Desktop Client - Full, 2x2, 1x5, 3x3, 2x8, 1x12, 4x4. Web Client - 2x2.1x1,1x2,1x3. Mobile app (Phone) -2x2,2x4,1x2, 1x1. Mobile app (Tablet) - 3x3, 2x2, 1x1.
  • Input Frequency
    • 50/60 Hertz (1/second)
  • Maximum Bit Rate per Channel
    • 4 megabits per second
  • Event Recording
    • Continuous, event based and user activated
  • Ethernet Transmission Speed
    • 1 GB
  • Overall Height : 89 Millimeter-PRD
  • Memory Capacity : 16 GB DDR4
  • Maximum Number of Desktop Client Connections : 38 per unit from 19 remote workstations + 2 local on NVR
  • Maximum Storage Temperature : 65; 150
  • Live Settings : Compression format, resolution and frame rate
  • Sync Playback : 9 streams
  • Video Clip Authentication : Digital signature, verification tool provided
  • Average Power Dissipation : 569 Unknown unit (Btu/hr)
  • Minimum Storage Temperature : 10; 14
  • Number of Monitor Outputs : Dual monitor support -2 HDMI, 1 DVI-D, 1 DVI-I
  • Picture Controls : Sharpness, blur, brightness, contrast, hue, saturation, maintain aspect ratio, stretched, original size and picture mirror
  • Power Supply : 400 watt
  • Includes : HDMI; DVI-D; DVI-I; Dual 1 GB Network ports
  • Event Report : Per camera or recorder events
  • Overall Width : 437 Millimeter-PRD
  • Number of 3.0 USB Ports : 4
  • Minimum Operating Ambient Temperature : 5; 40
  • Database : Microsoft® SQL Server® 2012 Express
  • Maximum Operating Humidity : 90 Percentage
  • Storage Capacity : 8 Terabyte
  • Operator Reporting : Per user, configurator, session and viewer
  • Finish : Black matte paint
  • OS Drive : 250 GB M.2 SSD
  • Number of Audio Inputs : 1 Way
  • Overall Depth : 660 Millimeter-PRD
  • Main Processer : Intel® Core™ i7-7700, 3.6 GHz, Intel HD Graphics 630
  • Input Voltage : 100-240 volt
  • Maximum Operating Ambient Temperature : 40; 140
  • Salvo Layouts : Desktop Client - Full, 2x2, 1x5, 3x3, 2x8, 1x12, 4x4. Web Client - 2x2.1x1,1x2,1x3. Mobile app (Phone) -2x2,2x4,1x2, 1x1. Mobile app (Tablet) - 3x3, 2x2, 1x1.
  • Input Frequency : 50/60 Hertz (1/second)
  • Maximum Bit Rate per Channel : 4 megabits per second
  • Event Recording : Continuous, event based and user activated
  • Ethernet Transmission Speed : 1 GB
Image
SKU
Description
alt
HNMSE32C02T
MAXPRO® NVR SE, Rev C 32 ch 2TB storage
alt
HNMSE32BP24T
MAXPRO NVR Standard Edition, 24TB, 32 Channel, 6x4TB
alt
HNMSE32BP06T
MAXPRO NVR Standard Edition, 6TB, 32 Channel, 2x3TB
alt
HNMSE32C00T
alt
HNMSE32C08T
MAXPRO® NVR SE, Rev C 32 ch 8TB storage
alt
HNMSE32BP08T
MAXPRO NVR Standard Edition, 8TB, 32 Channel, 2x4TB
alt
HNMSE32C48T
MAXPRO® NVR SE, Rev C 32 ch 48TB storage
alt
HNMSE32C24T
MAXPRO® NVR SE, Rev C 32 ch 24TB storage
alt
HNMSE32C36T
MAXPRO® NVR SE, Rev C 32 ch 36TB storage
alt
HNMSE32BP12T
MAXPRO NVR Standard Edition, 12TB, 32 Channel, 4x3TB