NVRs
MAXPRO® NVR Series Xpress Edition Network Video Recorder
Honeywell’s MAXPRO NVR XE (Xpress Edition) 8/16-channel entry level network video recorders (NVR) utilizes Honeywell’s HD cameras to offer a powerful high definition IP recording and security monitoring system for small installations.
Honeywell’s MAXPRO NVR XE (Xpress Edition) 8/16-channel entry level network video recorders (NVR) are an ideal solution for entry into IP video surveillance systems. MAXPRO NVR XE utilizes Honeywell’s HD cameras to offer a powerful high definition IP recording and security monitoring system for small installations. MAXPRO NVR XE network video recorders integrates to full line of Honeywell IP cameras and HVE encoders. Recorders support for ONVIF Profile S and Profile G, PSIA, real time streaming protocol (RTSP) standards. Native device integrations supporting equIP® series cameras features 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera and multi-imager camera support, and intelligence events.
Honeywell’s MAXPRO NVR XE are pre-installed with all required software and pre-licensed for 8 or 16 channels with no extra channel license costs. Easy 3-Click* wizard to live video for auto configuration - quick and efficient IP system install with simple and logical configuration pages make setup a breeze even for the novice installer. Honeywell’s MAXPRO NVR XE supports simultaneous recording, live monitoring, search and system management for up to 8 or 16 IP cameras including high definition formats with easy to use clients with easy to use desktop clients, web client and mobile apps. Intelligence events from cameras can be viewed at the alarm panel, and trigger recording on MAXPRO NVRs for further investigation.
Multiple MAXPRO NVRs deployed for system expansion using a distributed architecture and integrated with the MAXPRO viewer multi-site software or MAXPRO VMS enterprise video management system. Integration with honeywell WIN-PAK® and Pro-Watch® access control systems provide an integrated access control, intrusion and video solution. NVR Hardware provides the processor and storage enclosure in one chassis, resulting in both space and cost savings. Small desktop type footprint suitable for small spaces with internal fixed drives, SATA hard drives used for operating system partition and video storage. Dual 1 GB NICs are optimized to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections. MAXPRO NVR XE provides an easy entry into IP-based systems and the operational power to address the needs of a wide variety of applications including healthcare clinics, small commercial and retail, property management and many other applications. MAXPRO NVR XE are the solution when the need is for an easy to install, simple to use, and feature rich entry level network video recorder.
Features & Benefits:- Multi-platform support
- Enhanced monitoring with desktop clients
- React fast and protect user’s assets
- Enhanced recording engine
- Easy to use and enhanced camera configuration and discovery workflow
- Keyboard control with UltraKey plus and UltraKey lite over ethernet
- Local and multi-language support
- Role-based operator privileges supporting windows and local users
- Small desktop type footprint suitable for small spaces
Others
- Event Report
- Per Camera or Recorder Events
- Event Recording
- Pre and Post Duration Setting
- Number of 2.0 USB Ports
- 6
- Database
- Microsoft® SQL Server® 2012 Express
- Number of 3.0 USB Ports
- 4
- Operating System
- Windows 10 IoT Enterprise for Embedded Systems
- Power Supply
- 300 watt
Others
- Event Report
- Per Camera or Recorder Events
- Event Recording
- Pre and Post Duration Setting
- Number of 2.0 USB Ports
- 6
- Database
- Microsoft® SQL Server® 2012 Express
- Number of 3.0 USB Ports
- 4
- Operating System
- Windows 10 IoT Enterprise for Embedded Systems
- Power Supply
- 300 watt
- Event Report : Per Camera or Recorder Events
- Event Recording : Pre and Post Duration Setting
- Number of 2.0 USB Ports : 6
- Database : Microsoft® SQL Server® 2012 Express
- Number of 3.0 USB Ports : 4
- Operating System : Windows 10 IoT Enterprise for Embedded Systems
- Power Supply : 300 watt