NVRs
Performance Series Super High-Resolution 600 TVL Mini Dome Camera
Performance Series super high-resolution 600 TVL mini dome cameras are rugged indoor and outdoor cameras. Their high impact dome housing is vandal resistant and weather tight.
Performance Series super high-resolution 600 TVL mini dome cameras are rugged indoor and outdoor cameras. Their high impact dome housing is vandal resistant and weather tight. The integrated housing protects the camera from dust, dirt, and water as well as physical harm from strong external impacts (for example, hockey sticks or sledgehammers). The visually appealing low-profile design blends with its surroundings, making these cameras the obvious choice for architecturally sensitive installations.
These cameras incorporate a 1/3-inch CCD that offers 600 TV lines of crisp, clear horizontal resolution. They come equipped with a built-in fixed lens (3.8 mm) and a 3D axis gimbal that is capable of 360° of pan, 180° of tilt, and 360° of horizontal rotation. The cameras install quickly and easily. They come standard with a 2-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation.
The cameras are designed for use in challenging environments. They are IP66 rated for outdoor installations, but can also be installed indoors, mounted directly to a ceiling or wall. Performance Series super high-resolution 600 TVL mini dome cameras are a cost-effective surveillance solution for applications that experience changing light conditions throughout the day. These cameras offer a simple yet solid design that provides optimum performance for both indoor and outdoor applications including lobbies, atriums, vestibules, gated entrances, foyers, loading docks, and driveways.
Features & Benefits:- 1/3-inch interline transfer CCD
- Super high-resolution color (600 TV lines)
- Built-in fixed lens (3.8 mm)
- Digital noise reduction (DNR) technology for noise-free images
- Surface-mount enclosure, indoors or outdoors
- Vandal-proof and weather-resistant housing (IP66 rating)
- Auto white balance
- 3D axis gimbal
- 2-conductor pigtail is standard for connection to barrel connector
- 12V DC input
- Emissions: FCC, CE (EN55022) Class A
- Immunity: CE (EN50130-4)
- EU Safety: EN 60950
Others
- Format
- High Resolution Fixed Lens Rugged Indoor/Outdoor Minidome Camera
- Maximum Power Consumption
- 2.2 watt
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Humidity
- 90 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Input Voltage
- 12 voltage direct current
- Minimum Storage Temperature
- -4 degree Fahrenheit
- -20 degree Celsius
- Finish
- Light Gray Powder Coating
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
Others
- Format
- High Resolution Fixed Lens Rugged Indoor/Outdoor Minidome Camera
- Maximum Power Consumption
- 2.2 watt
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Humidity
- 90 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Input Voltage
- 12 voltage direct current
- Minimum Storage Temperature
- -4 degree Fahrenheit
- -20 degree Celsius
- Finish
- Light Gray Powder Coating
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Format : High Resolution Fixed Lens Rugged Indoor/Outdoor Minidome Camera
- Maximum Power Consumption : 2.2 watt
- Maximum Storage Temperature : 140 degree Fahrenheit|60 degree Celsius
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Maximum Operating Humidity : 90 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity : 0 (Non-condensing) percentage relative humidity
- Input Voltage : 12 voltage direct current
- Minimum Storage Temperature : -4 degree Fahrenheit|-20 degree Celsius
- Finish : Light Gray Powder Coating
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius