Location
Asia Pacific
Australia - English
China - Chinese
India - English
Japan - Japanese
New Zealand - English
Europe
Czech Republic - English
Denmark - English
Germany - German
Norway - English
Poland - English
Romania - English
Sweden - English
United Kingdom - English
Middle East
Egypt - English
Saudi Arabia - English
United Arab Emirates - English
North America
United States - English
|
Contact
|
Sign In
SIGN IN TO ACCOUNT
Close Side Navigation
Back
Create an Account
My Legacy Account
Sign in to MyHBT
Welcome Aboard,
Close Side Navigation
Account
MyHBT Home
My Account
My Legacy Account
Case History
Work Order History
SIGN OUT
BUILDING TECHNOLOGIES
Close
Products
Products
By Category
By Brand
Access Control
Software
WIN-PAK Integrated Security Software
Pro-Watch 5.5 Access Control Management
WIN-PAK Central Station Software Upgrades
Pro-Watch BioConnect HSDK License
Pro-Watch Integration Morphokit
WIN-PAK Central Station Software
MB-Secure License ASSA Aperio Door
Morphomanager Control Software
See All
System Agreements & Upgrades
Central site License
MAXPRO VMS & NVR SSA Video management software and Network Video Recorder's Software Support Service
Enterprise Workstation Upgrade License
Software Maintenance & Upgrades Agreement
PRO-WATCH VMS & NVR SSA
Pro-Watch® Software Support Agreement
SMA for Niagara 4.8 Security Supervisor
Modbus RTU Driver
Security Controller Revision Upgrade
Project Time Recording
Pro-Watch Enterprise Edition
SMA for Niagara 4.8 Security Supervisor Small Building System
SSAPWPE
See All
Control Panels
MPA1 Single Door Edge Controller
Vindicator® V5 Network Security Appliance™
Medium Sized Galaxy Flex Control Panel
MPA2 Door Access Control Solution
Vindicator® Premise Controller
Authentic Mercury Controller
Vindicator® V3 Access Control System
PRO4200 Controllers
Galaxy Flex FX050 Control Panel
Galaxy Flex 20 Control Panel Kit
2.7Watt Vindicator® Area Commander
Mercury™ LP Series Intelligent Controller
Vindicator® Area Commander
NX1MPS Metal Enclosure Starter Kit
V250FBPT Fire and Burglary Alarm Control Panel
NetAXS™ Access Control Unit
Siren Module MB-Secure 2000 Starter Bundle LED
NetAXS-123 2 Door Standard Metal Enclosure
NXC1 Control Board
Galaxy® Dimension GD-96 Control Panel
ACS-2 Plus Access Control System
NX1P Enclosure/Enclosure Starter Kit
Hybrid Access Control Panel
VISTAKEY Single Door Access Control System
Pro-Watch 7000 Intelligent Controller
3 Door Metal Enclosure
Galaxy® Dimension GD-264
's Galaxy® Flex Control Panel
Galaxy® Flex 50 Control Panel Kit
NetAXS-4 Access Control Panel Starter Kit
Gen4 Intruder Alarm Panel
Galaxy® Dimension Control Panel
Computer PCB For IACP 561-MB48
NX4L1 Control Panel
V128FBPT Fire and Burglary Alarm Control Panel
VISTA® Commercial Burglary Alarm Control Panel
NetAXS Door Access Control
N123 PLASTIC SINGLE DOOR STRTR
Pro-Watch7101 Intelligent IP based Controller
MPA1 Miniature Access Control Panel
On Board Illuminated Keypad Panel With PA and Tamper
G2 Series Control Panel
MB-Secure Motherboard
NetAXS-4™ Hybrid Based Access Control System Starter Kit with Readers
IP-AK2 Web-Based Access Control Solution
VISTA®-128BPT Series Commercial Burglary Alarm Control Panel
See All
Credentials
Badge Printers
Card Accessories
Cards
Mobile Credentials
See All
Door Hardware
Door Holders
Release Switches
Locking Devices
See All
Lobby Kiosks & Touch Screens
Galaxy Control Panel
Galaxy Touch Center keypad
LobbyWorks® 4-Port USB Hub
LCD Touch Screen IP Video Door Phone
LobbyWorks™ Kiosk
MaxCom Gold series Matrix Switcher
GD-096 Control Panel
GD-264 Control Panel
Frog IP Video Door Phone System
TouchCenter plus
Call Station PC
GD-048 Control Panel
GD-520 Control Panel
MoMas™ Honeywell Lobby Phone
See All
Readers & Keypads
Biometric Readers
Card Readers
Keypads
Signature Pads
See All
Servers
Vindicator® V3 IDS Head-end Server
iFT Gateway
Neverfail for SQL Server High Availability
SE Vindicator Server
Pro-Watch Dell Server
CPSSYS
MB-Secure Connection Server
See All
Accessories
Cables
Converters
Interface Cards & Modules
Power Supplies
Programmers
Switches & Relays
Transmitters & Receivers
Housings
Enclosure
See All
See All
Building Management
Air Filtration & Disinfection
Electronic Air Cleaners
Media Air Cleaners
See All
Controllers
Controller Licenses
Expansion Modules
Global Controllers
Humidistats
I/O Modules
Lighting Controllers
Load Analyzers
Plant & Integration Controllers
PLCs
Pressure Controllers
Remote Room Controllers
Stand Alone Controllers
Temperature Controllers
Thermostats
Timers
Transducers
Wall Modules
Web Panels & HMIs
Zone & Unitary Controllers
Parts & Accessories
See All
Field Devices
Actuators
Dampers & Vents
Economizers & Ventilation Controls
Humidistats
HVAC Sensors
Metering Devices
Pneumatics
Stand Alone Controllers
Thermostats
Valves
Variable Frequency Drives
Wall Modules
See All
Lighting
Lighting Controllers
Lighting Modules
Occupancy Sensors
See All
Networking
Antennas & Receivers
Cables
Converters
Modems
Mounting Hardware
Network Cards & Modules
Network Gateways
Network Switches
Programmers
Relay Modules
Repeaters
Routers
Servers
Sync Modules
Telephone Interfaces
Telephone Line Fault Monitors
Termination Cards
Transceivers
Translators
Transmitter Modules
Transponders
Zone Splitters
See All
Software
Building Control Drivers
Controller Licenses
Energy Management Software
Engineering Tools
Supervisors
System Agreements & Upgrades
See All
Services
Training Services
See All
See All
Control Panels
Building Controls
Controller Licenses
Expansion Modules
Humidistats
I/O Modules
Lighting Controllers
Plant & Integration Controllers
PLCs
Pressure Controllers
Temperature Controllers
Thermostats
Transducers
Wall Modules
Zone & Unitary Controllers
See All
Fire Control Panels
Audio System Controllers
Expansion Modules
Fire Alarm Control Panels
Hazard Detection Software
Operating & Indicating Panels
Releasing Panels
See All
Security Controls
Access Control Panels
Intrusion Control Panels
Readers & Keypads
See All
System Modules
Access & Lighting Modules
Annunciators
Communication Modules
Graphics Cards
Interface Cards
LED Cards & Modules
Load Analyzers
Memory Modules
Multiplexers
Operating Consoles
Printers & Scanners
Relay Modules & Retrofits
Remote Room Controllers
Termination Cards
Web Panels
See All
Parts & Accessories
Antennas & Receivers
Capacitors
Control Panel Adapters
Controller Batteries
Controller Battery Chargers
Controller Cables
Controller Programmers
Controller Transformers
Enclosure Mounts & Hardware
Fuses
Keyboards & Keypads
Memory Cards & Digital Storage
Monitors & Displays
Power Supplies
Printers
Retrofit Kits
Spindle Motors
Surge Arresters
Timers
See All
See All
Electrical & Wiring
Wiring Devices
Sockets
Switches
Dimmers
Isolators
Connection Units
Chimes
Shutter Controllers
Multimedia Plates
Cooker Controls
Front Plates
Enclosures
Modules
HDMI
Sensors
TV/FM & Coaxial
Wireless
Accessories
See All
Cable Management
Conduit
Conduit Fittings
Junction Boxes
Power Poles & Power Posts
Trunking
Trunking Fittings
Accessories
See All
Circuit Protection
Consumer Units
Contactors
Isolators
Surge Arresters
Accessories
See All
Lighting
Ceiling Roses
Lampholders & Pendants
Accessories
See All
Industrial Wiring Devices
Connectors
Plugs
Socket Outlets
Switch Disconnectors
Switchsocket Outlets
Accessories
See All
Power Distribution Systems
Overhead Systems
Raised Floor Systems
Screed Floor Systems
Flush Floor Systems
See All
See All
Fire Life Safety
Bi-Directional Amplifiers
Bi-Directional Amplifiers
Power Amplifiers
See All
Control Panels
Annunciators & Keypads
Fire Alarm Control Panels
Panel Modules
Coded Fire Alarm Box
Accessories & Parts
Emergency Voice / Alarm Communications System
Loop Module
See All
Emergency Lighting
Fire Suppression Devices
Optical Signal
See All
I/O Modules
Accessories
Control Modules
Monitor Modules
Relay Modules
Specialty Modules
Zone Modules
See All
Networking & Integration
Antennas & Receivers
Cables
Communicators
Gateways
Interface Cards
Relays
Spindle Motors
Termination Cards
See All
Notification Appliances
Bells
Chimes
Combination Strobes
Electronic Signs
Horns & Sounders
Lighting Lenses & Films
Speakers
Strobes & Signal Lights
Accessories
Mass Communication Systems
See All
Power Supplies
Accessories
Power Supplies
See All
Public Address & Voice Alarm
Audio System Controllers
Call Stations
Communication Modules
Speakers
Media Players & Tuners
Microphones
Pre-recorded Messages
Volume Controllers
Pagers & Paging Systems
See All
Manual Call Points/Pull Stations and Panic Buttons
Panic Buttons
Manual Call Points/Pull Stations
Manual Call Point/Pull Station Parts
See All
Releasing Panels
Sensors & Detectors
Aspirating Smoke Detection
Beam Detectors
Conventional Detectors
Enthalpy Sensors
Flame Detectors
Flow Sensors
Gas Cylinders & Heater Kits
Gas Detectors
Infrared Barriers
Intelligent Detectors
Reflector Kits
Water Detectors
Multi-Voltage Relay
See All
Software
Fire System Drivers
Gateways
Graphic Software
Hazard Detection Software
Licenses
Standard Software Support Agreements
System Configuration Software
Upgrade Packs
See All
See All
Intrusion Detection
Software
IntrusionTrace Application License
Local Programming Kit
WINMAG PLUS V6.2
IntrusionTrace Application
Extension License
MB-Secure License, Macros/Partitions
LoiterTrace Application License
Upgrade AES Encryption Software
Surface-Mounted Distributor VVD 600
Entering a text page
Remote test system GMYA7-AS
ASPIRE CD ROM
System MB-Secure, Software Base License
WEBs–N4™ Software Alarm Console
MB-Secure option ONVIF Profile S&G
Connection to intrusion detection control panel option
See All
Control Panels
GY-Home Wiring Kit
Galaxy Flex FX050 box
DOMONIAL Radio Alarm Center
Intrusion Detection OS
GD-48 Galaxy Dimension Panel Kit
Vindicator® V5 Intrusion Detection System
GALAXY 2 Control Panel Keypad Kit
Interface Card
Le Sucre Wireless Alarm Control/Kit
Anti-Intrusion Control Unit
Honeywell Sucre Box
NEW Homesafe Kit
Siren plug-in card for 2 DKL
Galaxy Grade 2 Kit
Galaxy® Flex 20 Alarm Control Panel Kit
G2-44 + Control Panel
See All
Peripherals
Communicators
I/O Modules
Interface Cards & Modules
See All
Keypads & User Interfaces
Accenta LED Remote Keypad
GKP Wireless Key Pad
Accenta LCD Remote Keypad
Galaxy MK7 LCD Keypad
6160 Alpha Display Keypad
Galaxy Netherlands Mk7 Keyprox
6160CR Commercial Fire Alpha Keypad
Keypad Model XMA 210
6280 Color Graphic Voice Touchscreen Keypad
Home 6150 Deluxe Keypad
6139 Alphanumeric Display Keyboard
Time Recording Terminal
6160CR-2 Commercial Fire Alpha Keypad
6460 Premium Alpha Keypad
2x40-Digit LCD Control Panel
Honeywell Intruder Detection System
LYNX Touch 7000 Control System
Touch Center plus Keypad
See All
Sensors & Detectors
Contact Sensors
Detector Test Equipment
Motion Detectors
Shock & Vibration Sensors
Accessories
See All
Accessories
Antennas
Batteries
Cables
Converters
Housings & Hardware
Power Supplies
Housings, Mounts, & Hardware
See All
See All
Sensors
Air Quality Sensors
Sensepoint XCD RTD
Sensepoint XCD
RAEGuard 2 PID
Searchpoint Optima Plus Point Infrared Gas Detector
XNX™ Universal Transmitter
Searchline Excel Open Path Infrared Gas Detector
Midas Gas Detector
VESDA Air
E3Point Gas Sensors Gas Cartridge Assembly
E3Point Gas Monitor
C7233 & C7263 Wall Mount CO2 Sensor
Carbon Monoxide Wireless Sensor
C7355 Multi Sensor
Duct Air Quality Sensor
FSC-851 Fire Alarm
VESDA Sense point XCL
VESDA ECO Gas Detector - ECO-D-B
C7232 Carbon Dioxide (CO2) Sensor
C7632 Fixed Output Carbon Dioxide (CO2) Sensor
CO2 Replacement Cartridge
XNX 3/4in Thread Type Gas Detector
Replacement Probe for SMART3 Detector
Explosion Proof Gas Detector
Methane Probe
ATEX Touch Special Gases Detection Sensor
SMART3G-D2 IRL Flammable Gas Detector
ECO Alcohol Vapor Gas Detector
VESDA ECO™ Sensor Cartridge
G701 Special Gas Detector
FAPO Anti Dust Ring
Vulgas Park
ECO Gas Detector Dual Gas
Acetylene Gas Detection Sensor
SMART3G-D3 Gas Detector
G708 Series NH3 Gas Detection Sensor
IP55 Hydrogen Gas Detection Sensor
Toxic Gas Detector
Oxygen Replacement Sensor
E710 Series Oxygen Gas Detector
VESDA ECO™ Gas Detector
Carbon dioxide detector
ECO-SC-41 Gas Detector
E711 Series Oxygen Gas Detector
IP55 LPG Gas Detection Sensor
ECO Demonstration Equipment
VESDA ECO™ Detector - ECO-SC-12
Flammable Gas Detector
G708 Gas Detector
Carbon monoxide Detector-E703H
SMART3 NC Gas Detector
Microprocessor-Based Flammable Gas Detector
VESDA ECO™ Detector - ECO-SC-45
Propane Gas Detection Sensor
CO Probe
E705 Gas Detector
ECO Sulfur Dioxide Gas Detector
Combustible Explosion Proof Sensor
CDS2000 CO2 Gas Detector
G704 Gas Detector
Carbon Monoxide Detector
Eco Ex Gas Detector
E708 Gas Detector
SMART3 Series Gas Detector Accessory
G711 Series Oxygen Gas Detector
G7 Series Vapor Gas Detection Detector
ECO Gas Detector with Ammonia Sensor Cartridge
Metro CO Gas Detector
Dual Gas Cartridge
XCD RFD Transmitter
IIG4N Addressable Module
SMART3 GC Gas Detector with Infrared Probe
SMART3 GD3 Gas Detector with Catalytic Probe
Honeywell Room Air Quality Sensor
E706 Gas Detector
ECO Gas Detector with Chlorine Sensor Cartridge
SMART3 GD2 Gas Detector
E704 Gas Detector
SMART3 GC2 Sulphur Dioxide Detector
Minigas 2 Zone Control Panel
VESDA ECO™ Sensor Cartridge Gas Detector
G702 Petrol Vapour Gas Detector
G706 Gas Detector
Carbon Monoxide Detector with Built-In Wireless Transmitter
Honeywell Battery Powered Carbon Monoxide Alarm
Hydrogen Sulfide
XC70 CO Alarm
G709 Gas Detector
G700 Gas Detector
SMART3 GD3 Gas Detector
ECO Pentane Gas Detector
SMART3 Gas Detector, 4-20mA output
230VDC Toxic Gas Detector
Mircom™ Advanced Multi-Criteria Fire/CO Detector
VESDA ECO Gas Detector - ECO-D-R
Dust Proof Gas Detector
X-Series Carbon Monoxide Alarm
ECO Gas Detector
Refrigerant Gas Sensor
Dual Technology Sensor
Gas Alert Clip Extreme 2
ECO Replacement Sensor Cartridge Accessory
Methane Gas Detector
Smart3G Gas Detector
VSN-CO Detector Co
Carbon Monoxide Gas Detector
Searchline Excel Short Range
G7 Series Methane Gas Detection Detector
Honeywells Gas Controller And Networkable Sensors
8 Zone Gas Detection Central, 4-20mA
ERHS0712-PRO Beam Detector
G705 Gas Detector
VESDA Sensepoint XCL/XRL Replacement Gas Sensor
CO Gas Detector
Adapter
NO2 Gas Detector
AirScan IRF9 Sensor
Gasoline Vapors Gas Detection Sensor
G707 Series NH3 Gas Detection Sensor
Double PIR And MW Sensor
SMART3 Gas Detector
Gas Detector Accessory
Hydrogen Gas Detection Sensor
C7364A TVOC Air Quality Sensor
SMART3 GC2 Gas Detector
Sensepoint XCL Gas Detector
See All
Air Velocity Sensors
SAIL SWITCH
See All
Beam Detectors
Single-Ended Reflected-Type Addressable Beam Smoke Detector
Beam Smoke Sensor
See All
Contact Sensors
Honeywell Recessed Magnetic Contact
4191 Recessed Magnetic Contact Sensor
V-Plex® Surface-Mount Contact Sensor
V-Plex® 4959SN Addressable Overhead Door Contact
Honeywell Wireless Door/Window Contact
Wireless Door Contact
Honeywell Wireless Door Contact
EMPS Magnetic Contact
Mini Plunger Switch with Terminal
945T-WH Mini Surface Mount Contact
Magnet With Surface Mounted Housing And Spacer Kit
Staggered T Contacts
Mini Roller Plunger Switch with Terminal
7939WG Magnetic Contact
Honeywell 4 Wire Magnetic Contact
Universal Magnetic Contact
Surface Mounted Housing And Spacer Kit, Traffic white
264-MCS
Magnet Contact
Recessed Steel Door Contact
RF Magnet Contact
Magnetic Contact
Door Magnetic Contact with Terminal
Miniature Sized Magnetic
Magnetic Surface Contact
968XTP High-Security Magnetic Switch
Honeywell Security Surface Mount Magnetic Contact
Salto Door Detector
Door/Window Transmitter
Surface mounted base for screw-on tappet contact
Surface Mount Contact with Terminal
Round Reed Contact Flange
Magnetic Surface Contact Terminal
Single Mini Magnet
Sash Sensors
Recessed Flush Magnetic Contact
Hold-Up Detector, F.M. LED Display
ADEMCO Magnetic Contact
Door / Window Contact Transmitter
Universal Reed Contact “N”
Tear-Off Detector
Home Pro Security Sensor
Housing Spacer Plate
Self-Contained Indoor Siren
955WH Plunger Switch
Hold-Up Detector, S.M. LED Display
Contact Flsh Mps9Wg/W 2 Wires
Wireless Door/Window Contact
Terminal box
Paper seal
Surface Mounted Reed Contact
Wireless Indoor Asset Protection
IDENTLOC Slimline opening sensor
IDENTLOC Slimline Locking Sensor
Rolling Shutter Door Contact
Locking sensor with magnetic contact
959 Magnetic Contact
2-Wire Recessed reed contact "Z"
Bolt switching contact RSK-RT
Flat Reed Contact "Z"
Small Wireless Recessed Transmitter
Hold-up Detector, F.M.
Recess Mount Magnetic Contact
3/4 Mini Wireless Recessed Transmitter
MB Radio System, Magnetic Contact
Transmitter
Standard Pressure Mat 4-Wire
Sliding Door Contact
Signal White Paper Seal
Outdoor Wireless Contact/Transmitter
S241 Magnetic Door Switch
IDENTLOC opening sensor
Shock & Glass Break Detector
Honeywell Wireless Door/Window Alarm Contact
See All
Current Sensors
E-Mon Current Sensors for Class 1000/2000/3200/3400/5000 Meters
CSP Series Current Switches
MCS Series Current Switches
CS Series Current Switches
CR Series Relays
CTP Series Current Transmitters
Din-Mon Current Split-Core Sensor
Din-Mon Current Sensor
Din-Mon Current 100A Sensor
Din-Mon Split-Core Current Sensor
SUB Series Current Sensor
See All
Detector Test Equipment
705 HT Series of Flammable Gas Sensors
Vertex M Multi-Point Toxic Gas Monitoring System
SPM Flex
Detector Test Magnet
Stainless Steel Well Assembly
DCOIL Remote Test Coil
SD505 Duct Smoke Detector Remote Test Switch
Honeywell Immersion Well
Velociti® Smoke Sensor
Gent Duct Smoke Sensor
1126 Well Assembly
Sampling Hole Clips
Xtralis Refrigerated Storage Sampling Kit
Special Video Alignment Telescope and Adapter
PRO E-Series Perimeter Sensor Vertical Alignment Tool
Accessories for pressure switches and transmitters
Air Ducts Immersion Tube
VF-Spring
12M Flame Simulator
Connector Elbow
SOLO Telescopic Access Pole
Solo Universal Detector Remover
M8 Nut
Natural Capillary Pipe
ABS Air Sampling Test Point
ZT Immersion Well
25mm Adaptor
SenTRI Venturi Tube
Flame Simulator
1/2-inch NPT Stainless Steel Well
Capillary Flush Sample Point Kit
SOLO Series Carrying Bag
VSP Benchmark Test Point
Entree Interdite
Sampling Point
Safety Solutions Flexible Connector
Test head for heat detector together with battery & charger
VLI Ultrasonic Flow Manifold Spare
90 Angle Pipe
Plastic Telescopic Rod
Xtralis Trunk Adapter
IAS Corner Stud
FAAST Series Red Capillary Block Kit
3/4in Large Bore Red Pipe
Venturi Air Duct Construction Set
Aspiration Smoke System Mounting Clip
Tamper Proof Sampling Point
Scorpion Test Unit
End Cap
Aspirating Smoke Detection Accessory
Large Check Valve
Xtralis Condensation Valve Trap
Pipe Tee
Vesda ABS End Cap
PIP Pipe Elbow
UTK Rope Contact Analysis Sheet
VESDA-E VEA Sampling Point
Pipe Accessories
Pipe
Test Kit for Sagittarius System
530-TUB Sampling Pipe
Equal Tee
Ring Nut
Aspiration Filter
VSP-877 Flush-Mount Sampling Point
Solenoid Valve
Linear Detector Test Kit
M6 Raw Plug Adaptor
Xtralis Pipe
VESDA Compression Adaptor
VESDA Capillary Pipe
Pipe Kit for VLQ-100
Orange Smoke Generator
SOLO Non-Flammable Green Gas Aerosol
Alerton Thermowell
Spare wicks for Smoke pen (Part No. F-SP)
Clamp pipe DN 25 ZASP25
TSE-A100 Self-Contained Smoke Generator
Adapter for pole 769813
Smoke Aerosol
LF422 Flexible Single Core Tubing
Flush Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point and decal)
SOLO Smoke Detector Test starter Kit
ID50 Series Support Tool Kit
Sampling Point Kit
Gas Detector Carbon Monoxide
Air Duct Detector
le Air Line Adaptor
Scorpion Power pack SCORP 50
Intelli Fire Detector Interface
Detection Point Input
External Sensors
Water Trap
Sampling Pipe Fitting
Pipe (ABS), diameter 25 mm
Jointing Socket
Diagnostic Tool
Cylinder Regulator
PVC T-Piece
ZT series Thermostat and Transmitter Immersion Tube
Remote Programming And Test Unit
3 Meter Pipe
Clip 25mm pipe Type 18/30
Addressable Manual Station Break Glass Rod
Transparent Flexible Hose
SDT Series Smoke Detector Testers
PAC Blowing Kit
Exhaust Adaptor US
Test gas for smoke detector tester 805582
Discrete End Cap
Smoke Generator
Aspiration Fitting Accessories
Smoke detector tester
7M Flame Simulator
Xtralis 2 Way Ball Valve
Visual/Acoustic Appliance - "No Entry Shutdown in Progress" Inscription
Sound absorber for TITANUS EB
SMART3 Series Collecting Cone
Sample Tubing Pipe
Pipe Elbow
FAAST Series Tube
Air Sampling Test Point
Green Polycarbonate Film
Carrying bag for test equipment
UTK Rope Contact
Suction System Kit
Maintenance Kit Valve
NPT Immersion well
SOLO Adapter Tool 713
Intelli Loop Test Tool
SOLO 101 Extension Pole
Grey Color Exhaust Deflector
Inline Expansion Socket
Visual/Acoustic Appliance - Allarme Incendio" Inscription
Pole Adapter
TX Suitable Immersion Tube
Visual/Acoustic Appliance - "Evacuare il Locale" inscription
CO test gas for smoke detector tester 805582
Immersion Tube
ZT Series Stainless Steel Immersion Tube
Conical Rosette
Capillary Sampling Point
Moisture Protector
Stainless Steel Immersion well
Smoke Cartridge
CALIBRATION EQUIPMENT
VSP-878 Push-In Connect Adapter Kit
Test Head for Heat Detector
Condensation Trap
520-FIN Sampling Point for Capillary Tube
Polycarbonate Film "FORBIDDEN TO ENTER"
Xtralis VESDA-E VEA Microbore Tube
UTK Remote Probe
Sight Glass with Condensation Drain
ABS Sampling Pipe
Smoke and Heat Detector Test Kit
SMART3 Series Calibration Kit
CO Sensor
No Entry Film
SOLO Universal Detector Removal Tool
Steel Pipe Type R2525-St
Smoke Generating Match
STGD Ring Nut
100440
Scorpion Head Unit Kit SCORP 2001
VESDA Standard Sampling Point
Aspiration Systems Capillary Tube Roll
PVC Sleeve for Pipe
150ml Test Gas
ICAM Microbore Accessory
Rilsan Tube
K1702
SOLO Mains Heat Tester
Xtralis VESDA-E VEA Sampling Point
Scorpion Control Unit
Vesda Xtralis Pipe Clip
T-type Fitting Capillary Sampling Point
Intumesent 2hr Fire Collar
Aerosol Tester
Three-way Ball Valve
STS Air Sampling Tube
25mm PVC Pipe
D4120 Cover Replacement
CO capsule for multi-stimulus detector tester 805551
Capillary Conical Sample Point Kit
SS Series UV/IR Test Lamp
Stainless Steel Sampling Point
Discrete Capillary Sampling Point
520-CAP T-branch
100mm Immersion Tube
M6 Rod Adaptor
Converter
530-FLEX Flexible Hose for Suction System
VESDAtalk/VESDAlink Detector Connection
Line Heat Detector
Vesda Conical Sample Point Head
SOLO Aerosol Smoke Dispenser
Detector Tester Kit Testifire 2001
Scorpion Access Point
ACCESSORIES FOR VGS SERIES SENSORS
CO Capsule
VESDA Radius Bend
Capillary Tube Bushing 10mm Diameter
SOLO Detector Testing Aerosol
M6 Nut
Xtralis Smoke Detector - VSP-983
Conical Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point & Decal)
Xtralis Tamper Proof Sampling Point
PVC Pipe
90 Bends for Sample Tubing Pipe
781446 Air Duct Detector
Scorpion Control Unit Panel SCORP 8000
PIP-033 Condensate Drain Pipe
SOLO Telescopic Fibreglass Pole
Aspiration Condenser Separator
PVC Test Adapter
Calibration Instrument
Ventilation air duct module
Portable Test Lamp
Smoke pen
Smoke pellets for testing purposes
45 Angle Pipe
Testing Device Kit
Capillary Discrete Sampling Point Kit
SOLO Cordless Heat Detector Tester Kit
Condensate trap for aspirating smoke detectors
Black Polyethylene Tubing
ICAM Pipe Kit
Aspiration Test Smoke Datax
PAN Series Signaler
Aspiration Test Smoke Matches
Intake hose 12x9mm, 50m
ISP-106-01
PAN Series Visual/Acoustic Appliance
9V Smoke Detector Tester
Immersion Well Temperature Sensor
M8 Rod Adaptor
Smoke Generation Capsule
External Water Trap Kit
EMERGENCY EXIT Film
COLD-KIT
SenTRI Duct Venturi Tube
Scorpion Smoke Detector Test Head
530-TAP Sample Tubing End Cap
3-way ball valve (ABS)
NTFAAST Series Accessories
ABS (Acrylonitrile Butadiene Styrene) Pipe
ZT Series Nickel Plated Brass Immersion Tube
Mounting Clip for Pipe
Capillary Tube Bushing
See All
Enthalpy Sensors
C7400 Analog Enthalpy Sensor
See All
Flame Detectors
FS10-R
Multi-Spectrum™ SS4 Electro-Optical Fire Detector
Pyrotector Ultraviolet Flame Detector
Dual IR/UV Detector
Multi-Spectrum™ SS2 Electro-Optical Fire Detector
Universal Detector Base
Triple-IR Flame Detector
K76134X Flame Detector
Compact Flame Detector
UV Flame Detector
Conventional Flame Detector
Air Shield
Flame Detector
Flame Detector SharpEye 40/40I Triple IR
Multispectrum Infrared Flame Detector
243019. Flame Detector
See All
Flow Switches & Sensors
T-Tap Waterflow Detector
OSY2 Supervisory Switch
WFDNF Series Water Flow Detector
See All
Gas Cylinders & Heater Kits
IQ8 and ES Heating Element
Test Equipment
103L Calibration Gas Cylinder
Aspiration Heat Box
See All
Heat Detectors
OSID Beam Detector FTDI Cable
TS300 Dual Temperature Sensor
W-H355 Wireless Fixed Thermal Detector
IDP Plug-In Thermal Detector
FST-951 Intelligent Addressable Heat Detector
302 Series Rate-Anticipation Heat Detector
Velocity® Series 3 Thermal Detector
SK-HEAT Addressable Heat and Rate-of-Rise Detector
H365 Series Addressable Heat Detector
Discovery Optical Heat Detector
Velocity® Series Addressable Thermal Sensor
SWIFT® Wireless Detector
Protectowire PHSC-155 Linear Heat Detector
Honeywell Security Wireless Flood Sensor and Temperature Sensor
ProtectoWire PHSC-190 Linear Heat Detector
System Sensor Rate Of Rise Thermal Detector
Intelligent Thermal (Heat) Detectors
Wireless Temperature Sensor And Flood Detector
SWIFT Intelligent Wireless Detector
Fixed heat detector ES Detect
Intelligent Plug-In Temperature Sensors
SD505-HEAT Addressable Heat Sensor
Conventional Thermal Detector-ECO1005 & F-ECO1105
S-Quad Heat Sensor
CHD Series Conventional Heat Detector
Rate-of-rise detector ES Detect
Thermal Detector For FireWarden Series
Rate-of-rise heat detector IQ8Quad
Vision Fixed Temperature Detector
FDD Series Mechanical Heat Detector
Class A1R Advanced Intelli Fixed Temperature Detector
SWIFT® WSK-HEAT Heat Detector
Temperature Sensor
Opal Heat Detector for fix temperature with isolator, Notifier
Series 200 Advanced Temperature Sensor Model 52051HTE
Advanced Intelli Fixed Temperature Detector
Delta Terminal
Digital Linear Heat Detector
S200 Thermal Detector
IQ8Quad Detector
Vigilon Optical/Heat Sensor
ED2351
Opal Heat Detector for fix temperature no isolator, Notifier
Rate-of-Rise Detector ATEX
Protectowire PHSC-280 Linear Heat Detector
Digital Linear Heat Detector Cable
5251 Series Fixed Temperature Sensor
LD-Series Linear Heat Detection Cable
CSCANPLUS
Horizon Range Thermal Detector
SMART3 Replacement Probe
Rate-of-Rise S-300 Heat Detector
Heat Detecting Cable Control Box
Heat Detecting Cable
Series 200 Advanced Temperature Sensor Model 52051E
Rate-Rise Detector
Aspiration Holder For Chlorine Filter
Conventional Maximum Heat Detector
Rate of rise Thermal Detector
Analog addressable detector
TMP2 Series Rate-of-Rise Detector
ISP_TV
Temperature Intelli Linear Heat Detector
Linear Distributed Temperature System
TMP2 Thermal probe
System Sensor Smoke Detector
Series 200 Fixed Heat Detector
Opal Addressable Heat RoR Detector with isolator, Notifier
Sensor Cable Connector
Maximum Temperature Dectector, 90C, Class C
Sounder Heat Sensor Sounder
Steel FRNC Sensor Cable Connector
Conventional Fire Detector
Linear Heat Detection High Resistance Cable
Conventional Thermal Detector-FD-851HTE
S800 Series Conventional Photo/Thermal Multi Detector
Thermosensitive Special Cable
78°C Fixed Temperature Thermal Detector
ISP_T78
520017X-00A
Sensor Cable
Mar Fire Detection Unit
Power Supply / Charger Unit, Accessories
Series 200 Advanced Temperature Sensor
58°C Fixed Temperature Thermal Detector
CHD-F135 Fixed-Temperature Heat Detector
DTS HD I/O Cable
Smart 3G Replacement Gas Sensor
FlashScan Intelligent Thermal Detector
5809 Wireless Fixed Heat and Rate-of-Rise Detector
KIT_KX129
R_SCAN_PLUS
S800 Series Conventional Heat Detector
UniVario Heat detector
Protectowire PHSC-220 Linear Heat Detector
Optical Heat Sensor
Rate-of-Rise Class A2 Probe
Thermal Detector
S300 Series Conventional Heat RoR Detector
Linear Heat Detection Electronic Interface Module
PHSC356 Temperature Sensor Cable
200Plus Analogue Addressable Temperature Sensor
Explosion Proof Probe
Protectowire PHSC-135 Linear Heat Detector
Intrinsically Safe Ex Barrier
Service Detector
TMP2-reeks TVC detector
FDX Series Thermal Analogue Addressable 58C Sensor
Series 200 Rate of Rise Heat Detector
HD series Thermal detector
Linear Heat Series Sensor Cable
ECO1000 Fixed Temperature Thermal Detector
Rate-of-Rise Heat Detector
HM Series Advanced Intelligent Thermal Sensor
9200 Series Intelli Detector
Series 200 Advanced Temperature Sensor Model 52051EI
Rate-of-Rise Dust Thermal Detector
Smoke and Heat Detector Wire Guard
Watertight Probe
Rate Of Rise And Fixed Temperature Thermal Detector
Rate-of-Rise White Heat Detector
Thermometer Detector
Battery Powered Heat Alarm
HM Series Thermal Detector
Conventional Fixed Temperature Thermal Detector
TC808 Series Thermal Detector
Series 200 Advanced Temperature Sensor Model 52051RE
Intrinsically Safe Rate of Rise Thermal Detector
FDX Series Thermal Analogue Addressable 78C Sensor
Series 200 Advanced Temperature Sensor Model 52051HTEI
BC-2 Series Beam Clamp Assembly
Opal Addressable Heat RoR Detector no isolator, Notifier
Rate-of-Rise Detector
See All
Humidity Sensors
LFH Duct Humidity Temprature Transmitters
Series 2000 Humidity/Temperature Transducer
H7012 Room Humidity Sensor
H77 Series Humidity and Temperature Sensors
Humidity sensor
HP971A Pneumatic Humidity Sensor
C7600 Humidity Sensor for Economizer
See All
Infrared Barriers
Full Column With Active Ir
Bidirectional Column
Complete Column With Active Ir Rx H2.5meter
Full Column With Active Ir Tx / Rx H2meter
Complete Column With Active Ir / Rx H1.5meter
Complete Column With Active Ir Tx H2meter
See All
Light Sensors
LED Floodlight With Sensor 14.8W, Steinel
LLO Outside Light Level Sensor
CR7075A 2-Stage Lighting Controller
Light Level LoRaWAN Sensor
C7057 Cadmium Sulfide Photocell
LightSpot HD QuickLink Daylight Sensor
See All
Motion Detectors
IS216 PIR Motion Sensor
DUAL TEC Motion Sensor
Wireless DUAL TEC Motion Sensor
Galaxy Passive Infrared Sensor
Camera PIR Sensor
Viewguard Passive Infrared Sensor
Dual technology V-Plex sensor
Le Sucre Camera PIR Motion Sensor
Intruder Detection systems Motion Sensor
Motion Sensor
DUAL TEC® Motion Sensor-DT8016
IS2500 Microcontroller Based PIR sensor
DUAL TEC® Motion Sensor with Anti-Mask
Honeywell Security Passive Infrared Motion Sensor
DUAL TEC® DT900 Series Commercial Motion Detector
DT8000 DUAL TEC Motion Detector
Motion Detector
DT7360 DUAL TEC® Motion Sensor
V-PLEX® PIR MOTION SENSOR
DUAL TEC® DT906 Series Commercial Motion Detector
Passive Infrared Motion Sensor
DUAL TEC® Motion Sensor-PRDT8016AF5
View guard PIR RF
ADPRO PRO E-PIR Perimeter Intrusion Detector
Request-to-Exit Sensor
Honeywell PIR Motion Sensor
Dual Technology Detector
IS-280 Ceiling Mount Motion Sensor
Pro E-IFC-RS-485 Interface Cable
Motion Detectors, "Request-to-Exit" Melder
Motion Detectors, Infrared Light Barrier
NL2105
60 Meter Digital Microwave Barrier
Intrusion 2-way Alarm
Low-Level Hermetic Thermostat
View guard DUAL Motion Detectors
DUAL TEC® DT901 Commercial Motion Detector
IS335 Wired PIR Motion Detector
Laser Locator Receiver
Neo Digital Quad PIR Curtain Detector
DUAL TEC® DT8360 Motion Sensor with Mirror Optics and Anti-Mask
IR Detector
Outdoor Barrier
Triaxial MEMS Detector
Viewguard PIR Motion detector
Hornet™ Intrusion Alarm
DUAL TEC® DT907 Series Commercial Motion Detector
120 Meter Digital Microwave Barrier
Dual Technology Antimask Detector
Electronic Smart Touch Sensor Bar Exit Device
Wireless X-Band Dual Tec® Motion Sensor
Activ8 PIR
Outspider Digital Outdoor Detector
IS3000 and DT8000 Series Wired PIR and DUAL TEC® Motion Detector
Digital Microwave
VORTEX Intrusion Alarm
Honeywell Glassbreak Shock Sensor
PIR Motion Detector
IntelliBeam® Dual-Beam Photoelectric Sensor
SICK Motion Detectors
5800PIR Series Wireless Motion Detector
Ceiling Mount PIR & MW Detector
Motion Detectors, Dual Ceiling Motion Detector
See All
Multi-Criteria Sensors
Multi-Criteria Photo/Thermal/Infrared Detector
Vft-15 Aspirating Smoke Detector
FPTI-951 Multi Criteria Photo Detector
IDP-FIRE-CO Multi CriteriaFire/CO Detector
SK-FIRE-CO-W Multi-Criteria Fire/CO Detector
951 Series Photoelectric and CO Detector
HCP00-EU Condensation Prevention Sensor
FCO-951 Series Fire/CO Detector
SD365CO Combination Fire/Carbon Monoxide Detector
XP95 Analog Addressable Multi-Sensor
Analog Addressable Discovery Multi-Sensor
OSID Imager Smoke Detector
NOTIFIER FSV-951R VIEW
MCS Multi-Criteria Analog Addressable Sensor
VES Aspirating Smoke Detector
Multi-Criteria Intelligent Detector
Pinnacle™ Intelli Laser Smoke Detector
MCS Multi-Criteria Fire/CO Detector
SK-PTIR-W Multi-Criteria Detector
Conventional Smoke/ Thermal Detector
IntelliQuad™ PLUS Advanced Fire and Carbon Monoxide Detector
ECO1000 Series Multi-Criteria Thermal Smoke Detector
S-Quad Dual Voice Optical Heat Sensor
Swift Series Photoelectric Smoke Detector
The Acclimate Plus detector
AD365 Multi-Criteria Detector
Photoelectric Smoke Detector
S Quad Optical Sensor
SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector
Thermistor Room Temperature Sensor
XAS Smoke Detector
Multi Criteria Detector
Series 200 Detector
Analogue Addressable Multi-Criteria Smoke Sensor
Universal detector filler and detector tester
HM Series Optical Smoke/Thermal Detector
Intelli Fire Detector 9200 Series
Radio Thermal Detector
OTblue-LKM ES Detect Multi-Sensor Detector
ADAPT® Multisensor Intelligent Detector
VESDA-E VEA-40 Smoke Sensor Module Spare
XS100T Optical & Thermal Detector Fire Alarm
PM2.5 Plus Temperature and Humidity LoraWAN Sensor
Vsm4 Software
Wireless Smoke-Carbon Monoxide Detector
Orbis Multisensor OT Detector
IQ8Quad Multisensor Fire Detector With Isolator
Multi-Stimulus Detector Tester TF 2001
S-Quad Black Body Voice Sensor Sounder
Sentri Heat Sensor
OTG Multisensor Fire Detector (CO) IQ8Quad with Isolator
Vesda Ex D Detector,
Advanced Multi-Criteria Fire/CO Detector
9200 Series OT Multi-Sensor Detector
Support Electronic Accessory Cable
O2T/F Multisensor Fire Detector IQ8Quad
OTblue multisensor detector ES Detect
Thermal Optical Multi-Criteria Detector
OHI- Multisensor Analog Detector
22051E Photoelectric Smoke Detector
ICAM ILS Smoke Detector
SK-FIRE-CO Combination Fire/Carbon Monoxide Detector
PTIR Multi-Criteria Smoke Detector
SenTRI Optical Heat Sensor Sounder
SenTRI Sensor Sounder
FAAST LT-200 Single Channel Dual Detector
Remote Indoor Temperature Sensor
Automatic Purging Unit
S-Quad Dual Optical Heat Sensor
ICAM IAS Detector
O²T Multisensor Detector
FAAST LT-200 Smoke Detector
FAAST LT-200 Standalone Single Channel Dual Detector
C7600B Solid State Humidity Sensor
MSR Detector
S-Quad Multi-Sensor with Integrated Sounde and Visual Alarm Device
Optical Smoke Detector IQ8Quad with Isolator
OTblue-LKM Multisensor Detector
O2T/Sp multisensor fire detector IQ8Quad
OT Multi-sensor Fire Detector
Optical Smoke Detector
SenTRI Heat Sensor Sounder
Acclimate® Multi-Sensor Low-Profile Intelli Detector
FAAST LT-200 Standalone Dual Channel Detector
Opal Multi-Criteria Detector no isolator, Notifier
Orbis IS Multi-Sensor Smoke Detector
OTblue Multi-sensor Detector IQ8Quad FM With Isolator
2251-COPTIR Multi-Criteria Sensor
Discovery Multisensory
O²T multisensor detector ES Detect
CF Series Heat Detectors
ICAM IAS Dual Channel Detector
CR Series Heat Detector
Intelligent VESDA-E VEP Series Aspiration Detector - EBTI
Xtralis Air Sampling Smoke Detector
CO2 Plus Temperature and Humidity LoraWAN Sensor
S-Quad Optical Heat Sensor
O2 T-Multisensor Detector
Thermal Maximum Differential Fire Detector
D4240 Photoelectric Duct Smoke Detector
O2T multisensor fire detector IQ8Quad
System Sensor Linear Heat Detector
Master Motorized Linear Smoke Detector
Notifier - Dual Channel Dual Detector Aspirating System - Loop Connected Aspirating Systems
IQ4 Accessories
FAAST LT-200 Single Channel Detector
Universal detector finder and detector tester, suitable for all detectors (except IRX-751 CTEM)
S300 Conventional Thermal Detector
Series 200 Detector with Isolator
SMART4 Multi-Criteria Fire Sensor
O2T/FSp multisensor fire detector IQ8Quad
Optical Smoke Detector ES Detect with Relay Contact
OTI-Intelli Multi-Sensor Fire Detector
Opal Multi-Criteria Detector with Isolator, Notifier
See All
Noise Sensors
Glassbreak Simulator by Honeywell
Wireless Glassbreak Sensor
FlexGuard Glassbreak Detector
Glassbreak Detector
FG1625SN Glassbreak Detector
FG1625RFM Round Flush-Mount Glassbreak Detector
Glass Break Detector
Glass Breakage Sensor
Mini Glass Breakage Sensor
IDENTLOC Glass Breakage Sensor
Active Glass Break Detector
IDENTLOC Slimline glass breakage sensor
See All
Occupancy Sensors
Regulating LightSpot Sensor
Washroom Lightspot Controller
WSK-24 Wireless Occupancy Kit
K595.RF Motion Detector
Ex-OR Motion And Light Sensor
K594.RF Motion Detector
WSK-24 PIR Occupancy Sensor
S241 Magnetic Door Switch
See All
Particle Counters
VOC Plus Temperature LoraWAN Sensor
C7363 Particulate Matter Sensor
See All
Pressure Switches & Sensors
Radio Receiver Set
PWTB Series Wet Pressure Sensors
DPS Differential pressure switches for ventilation and air conditioning (not for fuel gases)
DCM - Series Pressure Switch
P76 Series Dry Pressure Sensors
Pressure Monitor
Smart SN DIFF Microprocessor-supported differential pressure transducers
Electronic Pressure Transmitter
DWR Series Adjustable Pressure Monitor
P7635 Differential Air Pressure Sensor
Smart SN HMI Differential Pressure Transmitter
DWAM Series Pressure Monitor of Special Construction
PWTA Series Wet Pressure Sensors
DWR625 Pressure Monitor
DWR1 Pressure Monitor
DWAM6 Pressure Monitor
Smart SN Microprocessor supported pressure transducers
DWR Pressure Limiters
DWR Pressure Monitors
DNS/VNS Pressure and vacuum switches with stainless steel sensors
Ex-DWR Pressure Monitors/Pressure Limiters
Ex-DNS / Ex-VNS Pressure Switches and vacuum switches with stainless steel sensors (14571)
PWT Series Wet/Wet Differential Pressure Sensor
DWAM2.5 Pressure Monitor
VNM Negative Pressure Switches
HCD Differential Pressure Monitor
PST-R Series Pressure Switch
Pressure Gauge
Fan Static Reset Kit
Ex-VNS Mechanical Pressure Switch
VNS Vacuum Switch for Aggressive Liquid, Gas
See All
Reflector Kits
BEAMLRK Long-Range Kit
ES Smoke Detector Reflector
See All
Room Pressure Monitors
Room Pressure Indicator
Mounting Flange
P76 Series Dry Pressure Sensor Duct Probe
PWT Pressure Sensor Bypass Valve Manifold
P7640A Pressure Sensor Duct Pick-Up
Accessory/Df
Wireless Receiver
7617M/U Compression Fitting
Sealing Device
VAV Filter
Advanced Pressure Monitor-Accessories
Duct Kit
TR29 Wall-Mount Enclosure
Heat Conducting Compound
Wind Speed & Direction Sensor Bearing Kit
See All
Shock & Vibration Sensors
Wireless Piezo Shock Sensor
Electronic Vibration Detector
IDENTLOC Alarm Glass Sensor
Honeywell Vibration contact
Contact Panic 266 Foot Trip
Sensor For Fences
Glass Breakage Analysis Card
Wireless Shock Sensor
Viper Shock Sensor
Wireless Combination Magnetic Contact and Shock Sensor
IDENTLOC Alarm Glass Sensor With 4-Pole Socket
Glue Gauge For Passive Glass Breakage Sensor
Viper GLX Brown
See All
Smoke Detectors
FS20X Flame Detector
FS24X Flame Detector
Opal Photoelectric Smoke Detector with isolator, Notifier
IntelliSense Quad Motion Sensor
Wireless Smoke Detector With Sounder
Honeywell Wireless Smoke Sensor
VESDA VLI Smoke Detector
FSP-951 Series Intelligent Plug-In Smoke Detector
Farenhyt Series Smoke Detector
ECO1003 Optical Smoke Sensor
Intelli Air Duct Smoke Detector
InnovairFlex® D355PL Photoelectric Duct Smoke Detector
SK-PHOTO-W Series Smoke Detector
ASD-PTL3 Intelligent Photoelectric Smoke Sensor
VLI Early Warning Aspirating Smoke Detection System
Plug-in Ionization Smoke Detector
OSID Emitter High Power
High Sensitivity Smoke Sensor
Velociti® Series PL2FR Photoelectronic Smoke Sensor
XP95 Line Isolator
SD355R Series Addressable Photoelectric Smoke Detector
IDP Intelligent Photoelectric Smoke/Thermal Detector
ASD-PL2F/PTL2F/PTL2FR Low Profile Photoelectric Smoke Detector
Photoelectric Smoke Detectors
FSP-951 Smoke Detector
ASD-PL3R Intelligent Photoelectric Smoke Sensor
Intelligent Photoelectric Smoke Detector
VESDA VLI Aspirator Spare Part
VESDA-E Series aspirator
VESDA VLP Detector
OSID Imager Reset Station
XP95-I Analog Addressable Ionization Smoke Sensor
Open Area Smoke Imaging Detector
OSE-HP-01 OSID High Power Emitter
Intelligent Plug-In Photoelectric Smoke Detector
XP95-P Photoelectric Smoke Sensor
SD365T Addressable Photoelectric Smoke Detector
VESDA Aspirating Smoke Detector
SD355 Series Addressable Photoelectric Smoke Detector
SWIFT® Wireless Photo Detector
OSID Smoke Detector
LINEAR DETECTORS
ASD-PL3 Intelligent Photoelectric Smoke Sensor
Addressable Photoelectric Smoke Detector
Recessed Mounting Kit by System Sensor
SD365R Addressable Photoelectric Smoke Detector
FSP-851 Photoelectric Smoke Detector
ECO1000 Series Thermal Smoke Detector
SD355T Series Addressable Photoelectric Smoke Detector
FAAST LT-200 Stand Alone Aspirating Systems ,Single channel, dual detector (double knock) FAAST LT-200 aspirating unit with Earth Bar.
2020P Photoelectric Smoke Detector
Fire Alarm Aspiration Sensing Technology
S-Quad Dual Optical & Heat Sensor
Farenhyt Photoelectric Smoke Detector
NP-200 Photoelectric Smoke Detector
Optical Smoke Detector ES Detect
ECO1000 Conventional Relay Base
Intelligent VESDA-E VES
SK-PHOTOR Intelligent Photoelectric Smoke Detector
FAAST LT-200 Stand Alone Aspirating Systems , Single channel, single detector FAAST LT-200 aspirating unit with Earth Bar.
MCS-COF Fire/Carbon Monoxide Detector
VESDA-E VES Smoke Detector
OSID Emitter Standard Power
Honeywell Photoelectric Smoke Detector
S-Quad Optical & Heat Sensor
FAAST Smoke Detectors
S-Quad Dual Optical Heat Sensor (Black)
SWIFT Wireless Addressable Device
Single-Ended Reflected Type Projected Beam Smoke Detector