Power Supplies
Power-Limited Supply/Charger
Power-Limited Supply/Charger convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 2.5A.
Power-Limited Supply/Charger convert 115V AC/60 Hz input into a power-limited 12V DC or 24V DC output at 2.5A.
Features & Benefits:- An all-in-one power supply and distribution unit enclosed in roomy cabinet
- Transformer thermal protection limits damage from overloaded circuits
- LED lights for quick and easy diagnosis, troubleshooting, and status indication
- Comes fully assembled with accessories included for quick installation
- Enclosure built for durability and product life
- Power disconnect switch makes for easy servicing
- Power cord included and has three conductors for ground safety convenience
- Instantaneous switchover to standby battery (if equipped) when AC fails, maintaining power to all attached devices without intervention
- Listed to Standards UL 294 (Access Control System Units), UL 603 (Power Supplies for use with Burglar-Alarm Systems), and UL 1481 (Power Supplies for Fire-Protective Signaling Systems)
- UL Listed: S6677
- CSFM: 7300-1637:101
- MEA: 114-07-E (Correction)
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
0.66 MB
0.13 MB
Manuals and Guides
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
0.66 MB
0.13 MB
Image
SKU
Description
HP300ULX
Power Limited Supply/Charger, 2.5A
HP300ULPD8CB
Power Limited Supply/Charger: 2.5A: 8 PTC Protected Output Distribution Board
HP300ULM
Power Limited Supply/Charger, 2.5A, Multi-Output Distribution Module