Bells
230V Electronic Bell
The Electronic Bell by Gent Honeywell are conventional fire alarm electronic bell sounder. Metal casing available in red or grey finish. Suitable for semi flush or surface mounting.
The Electronic Bell by Gent Honeywell are conventional fire alarm electronic bell sounder. Metal casing available in red or grey finish. Suitable for semi flush or surface mounting. This sounder has an IP rating of IP41 and 230V DC operating voltage and emits a traditional bell type tone on operation of the fire alarm system.
Others
- Current Rating
- 30 milliampere
- Bell Diameter
- 155 millimetre
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Sound Level
- 96 @ 1 m dB
- Compatible Environments
- Indoor
Others
- Current Rating
- 30 milliampere
- Bell Diameter
- 155 millimetre
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Sound Level
- 96 @ 1 m dB
- Compatible Environments
- Indoor
- Sound Level : 96 @ 1 m dB
- Compatible Environments : Indoor
- Current Rating : 30 milliampere
- Bell Diameter : 155 millimetre
- Minimum Operating Ambient Temperature : -10 degree Celsius
Document Title
File Size
Date Added
Image
SKU
Description
12142-59
Electronic Bell, IP41, 220/240V ac