Bells
24V Electronic Bell
The Electronic Bell by Gent Honeywell are conventional fire alarm electronic bell sounder. Metal casing available in red or grey finish. Suitable for semi flush or surface mounting.
The Electronic Bell by Gent Honeywell are conventional fire alarm electronic bell sounder. Metal casing available in red or grey finish. Suitable for semi flush or surface mounting. This sounder has an IP rating of IP40 and 24V DC operating voltage and emits a traditional bell type tone on operation of the fire alarm system.
Others
- Bell Diameter
- 155 millimetre
- Current Rating
- 30 milliampere
- Sound Level
- 96 @ 1 m dB
- Compatible Environments
- Indoor
Others
- Bell Diameter
- 155 millimetre
- Current Rating
- 30 milliampere
- Sound Level
- 96 @ 1 m dB
- Compatible Environments
- Indoor
- Sound Level : 96 @ 1 m dB
- Compatible Environments : Indoor
- Bell Diameter : 155 millimetre
- Current Rating : 30 milliampere
Document Title
File Size
Date Added
Image
SKU
Description
12141-04
Electronic Bell, 24V dc, 30mA, 93-95 dBA @ 1M