Bells
6in Fire Bell
6in Fire Bell is robust motor driven fire alarm bell offers excellent sonorous tone, high sound output and proven reliability.
The Notifier 6in Fire Bell is still the most use the alarm device for fire and evacuation. Alarm bells completely in aluminum. The range of fire alarm bells consists of one for indoor use. The bells have a very high sound volume despite extremely low power consumption only 11mA for KFB6. The specially designed weatherproof watch has a box of aluminum mounted behind the clock. This is delivered as one complete mounting kit with gasket and screws.
Features & Benefits:- Low power consumption
- Installs quickly and easy
- Excellent sonorous tone
- Thin profile
- Polarized
- Easy installation with multi-fixing base plate
- EN54-3: 2001 Approved
Others
- Current Rating
- 15 milliampere
- Bell Diameter
- 6 inch
- Maximum Operating Voltage
- 24 DC volt
- Brand
- NOTIFIER
- Sound Level
- 94 dB
Others
- Current Rating
- 15 milliampere
- Bell Diameter
- 6 inch
- Maximum Operating Voltage
- 24 DC volt
- Brand
- NOTIFIER
- Sound Level
- 94 dB
- Brand : NOTIFIER
- Sound Level : 94 dB
- Current Rating : 15 milliampere
- Bell Diameter : 6 inch
- Maximum Operating Voltage : 24 DC volt
Document Title
File Size
Date Added