https://buildings.honeywell.com/us/en/search-results.html

Bells

Conventional Alarm Device

Honeywell provides conventional alarm devices which are motor-driven and has a long service life and high reliability.

Honeywell’s Conventional Alarm Devices are standard alarm device in most facilities where traditional clock alert is used. The buzzer excels at very low current and high noise levels. Can be used in all applications where normal sound alert level accepted. Suitable for warning in hotels and bed rooms.

Others

  • Brand
    • Honeywell

Others

  • Brand
    • Honeywell
  • Brand : Honeywell
Document Title
File Size
Date Added
Image
SKU
Description
alt
243109
Bell: IP21: 152mm Diameter: 95dBA: 20-28V DC: 25mA