Bells
IP 55 Weather Resistant Electronic Bell
IP 55 Weather Resistant Electronic Bells are electronic bells for a wide range of uses with metal casing available in red or grey finish.
IP 55 Weather Resistant Electronic Bells are electronic bells for a wide range of uses with metal casing available in red or grey finish.
Others
- Maximum Operating Voltage
- 24 DC volt
- Current Rating
- 30 milliampere
- Bell Diameter
- 155 millimetre
- Material
- Metal
- Brand
- Gent
- Compatible Environments
- Indoor
- Sound Level
- 93 dB
Others
- Maximum Operating Voltage
- 24 DC volt
- Current Rating
- 30 milliampere
- Bell Diameter
- 155 millimetre
- Material
- Metal
- Brand
- Gent
- Compatible Environments
- Indoor
- Sound Level
- 93 dB
- Material : Metal
- Brand : Gent
- Compatible Environments : Indoor
- Sound Level : 93 dB
- Maximum Operating Voltage : 24 DC volt
- Current Rating : 30 milliampere
- Bell Diameter : 155 millimetre
Document Title
File Size
Date Added
Image
SKU
Description
12143-04
Electronic Bell, Weather Resistant, 24V DC, 30mA, 93dB