Bells

Motorized Bell

The Motorized Bell by Honeywell are motorized bell with only 100 mA current draw at 12 volts DC.

The Motorized Bell by Honeywell are motorized bell with only 100 mA current draw at 12 volts DC.

Features & Benefits:
  • Required on UL Grade A installation
  • Motorized bell with only 100 mA current draw at 12 volts DC
  • Extra heavy steel
  • 10" underdome bell
  • Two tamper switches
  • Insulated inner box
  • Fully tampered for protection from attempts to open, remove, drill or chisel through cabinet

Others

  • Current Rating
    • 100 milliampere
  • Bell Diameter
    • 10 inch
  • Minimum Operating Voltage
    • 12 voltage direct current
  • Compatible Environments
    • Indoor/Outdoor
  • Sound Level
    • 90 dB
  • Material
    • Steel

Others

  • Current Rating
    • 100 milliampere
  • Bell Diameter
    • 10 inch
  • Minimum Operating Voltage
    • 12 voltage direct current
  • Compatible Environments
    • Indoor/Outdoor
  • Sound Level
    • 90 dB
  • Material
    • Steel
  • Compatible Environments : Indoor/Outdoor
  • Sound Level : 90 dB
  • Material : Steel
  • Current Rating : 100 milliampere
  • Bell Diameter : 10 inch
  • Minimum Operating Voltage : 12 voltage direct current
Document Title
File Size
Date Added
Image
SKU
Description
alt
AB12M
Motorized Bell, 100mA, 12V DC