Bells
Security Bells AC Bigbell
The Security Bells AC Bigbells are solenoid operated security bells which are compatible with almost all the leading intruder alarm control panels.
The Security Bells AC Bigbells are solenoid operated security bells which are compatible with almost all the leading intruder alarm control panels. These bigbells are available in a variety of voltages and two vibrant colours- grey and red.
Features & Benefits:- Designed for long life and total reliability
- Solenoid operated
- Compatible with all leading intruder alarm control panel
- Suitable for use in fire alarm systems and general industrial signaling applications
- Wall bracket included
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Document Title
File Size
Date Added
Image
SKU
Description
59-230
Bigbell, 230V AC, 50/60Hz, 10VA, 106dB, Grey