Horns & Sounders
Conventional System Indoor Siren
Conventional system indoor sirens with optical indicator includes labels with the text "FIRE", "FOGO", "FIRE" and "INCENDIO". These sirens use piezoelectric transducer and they generate 90dB acoustic power.
Conventional system indoor sirens with optical indicator includes labels with the text "FIRE", "FOGO", "FIRE" and "INCENDIO". These sirens use piezoelectric transducer and they generate 90dB acoustic power.
Certifications:- EN54-3
- CPD Certificate 0370-CPD-1074
Others
- Maximum Operating Voltage
- 24 volt
- Brand
- Morley-IAS
- Compatible Environments
- Indoor
Others
- Maximum Operating Voltage
- 24 volt
- Brand
- Morley-IAS
- Compatible Environments
- Indoor
- Brand : Morley-IAS
- Compatible Environments : Indoor
- Maximum Operating Voltage : 24 volt
Document Title
File Size
Date Added
Image
SKU
Description
HSR-INT24B
Sounder+Beacon White Indoor 24V