Horns & Sounders
External Sounder
The AG8WA external sounders range has been upgraded to fully meet the security both residential & commercial premises. With its attractive housing, amber lens colors and the flexibility to mount horizontally or vertically.
The AG8WA external sounders range has been upgraded to fully meet the security both residential & commercial premises. With its attractive housing, amber lens colors and the flexibility to mount horizontally or vertically, the siren can easily meet any requirement. The sounders also include comfort LEDs to signal that the device is working.
The siren has a front and rear tamper protection and in the event of a potential sabotage attack, the piezo sounder provides a distinctive audible warning. The electronic elements on the printed circuit board are protected ensuring preservation in harsh environments and giving users peace of mind that the siren will always sound. The cover can be screen printed with a company logo if required.
Features & Benefits:- High impact polycarbonate moulding
- Horizontal or vertical mounting
- One standard ‘built-in’ wrap around strobe lens Features
- NiCad back-up battery included
- Front and rear tamper
- Up to two Piezo sounders
- Diagnostic LEDs
- Silent start up
- Dual tones
- Current flow monitor
- EN50131-4:2009
Others
- Minimum Operating Voltage
- 12 voltage direct current
- Maximum Operating Voltage
- 14.5
- Maximum Operating Humidity
- 95 Percentage
- Current Rating
- 35 milliampere
- Minimum Operating Humidity
- 5 Percentage
- Sound Level
- 116 @ 1 m dB
- Brand
- Honeywell Security
- Settings
- High
Others
- Minimum Operating Voltage
- 12 voltage direct current
- Maximum Operating Voltage
- 14.5
- Maximum Operating Humidity
- 95 Percentage
- Current Rating
- 35 milliampere
- Minimum Operating Humidity
- 5 Percentage
- Sound Level
- 116 @ 1 m dB
- Brand
- Honeywell Security
- Settings
- High
- Sound Level : 116 @ 1 m dB
- Brand : Honeywell Security
- Settings : High
- Minimum Operating Voltage : 12 voltage direct current
- Maximum Operating Voltage : 14.5
- Maximum Operating Humidity : 95 Percentage
- Current Rating : 35 milliampere
- Minimum Operating Humidity : 5 Percentage