Horns & Sounders
SP20ST Indoor Siren
The SP20ST Indoor Siren generates 94.4dB at a distance of 1m and can be programmed to work with a monotone or bi-tonal frequency. The SP20ST indoor siren suitable for local signalling (not valid for fire alarms).
The SP20ST Indoor Siren generates 94.4dB at a distance of 1m and can be programmed to work with a monotone or bi-tonal frequency. The SP20ST indoor siren suitable for local signalling (not valid for fire alarms).
Features & Benefits:- The quality of the ABS plastic box and Mylar cone speaker protection ensures high reliability and durability of the siren
- The design of the mounting surface facilitates installation in a wide variety of configurations
- The SP20ST is an integrated siren that connects directly to the bell output of any panel
- The colour and texture of the cabinet has been designed to blend with the colours and types of most common wall surfaces
- EN50131-4: 2009
Others
- Minimum Operating Voltage
- 9 DC volt
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 5 Percentage
- Current Rating
- 250 12 mA voltage direct current
- Maximum Operating Voltage
- 18 DC volt
- Compatible Environments
- Indoor
- Sound Patterns
- Bi-Tonal
- Monotone
- Sound Level
- 94.4 1 m dB
- Brand
- Honeywell Security
Others
- Minimum Operating Voltage
- 9 DC volt
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 5 Percentage
- Current Rating
- 250 12 mA voltage direct current
- Maximum Operating Voltage
- 18 DC volt
- Compatible Environments
- Indoor
- Sound Patterns
- Bi-Tonal
- Monotone
- Sound Level
- 94.4 1 m dB
- Brand
- Honeywell Security
- Compatible Environments : Indoor
- Sound Patterns : Bi-Tonal|Monotone
- Sound Level : 94.4 1 m dB
- Brand : Honeywell Security
- Minimum Operating Voltage : 9 DC volt
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 5 Percentage
- Current Rating : 250 12 mA voltage direct current
- Maximum Operating Voltage : 18 DC volt
Sales Sheet
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added
Catalog
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
SP20ST
Indoor Siren, 9 to 18V DC, 250mA at 12V DC, 94.4dB, 110x95x46mm, 20ºC -60ºC, Bi-tonal, Monotone