https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Bells

Electronic Solenoid Bell

Electronic Solenoid Bell is the combination of a miniature solenoid with an integrated control circuit that allows excellent sound coverage, minimum current consumption and increased reliability.

Electronic Solenoid Bell is the combination of a miniature solenoid with an integrated control circuit that allows excellent sound coverage, minimum current consumption and increased reliability. The improved aesthetics make the bell suitable for all applications including the most prestigious locations. It is available in red or grey metal casing and suitable for both semi flush and surface mounting.

Features & Benefits:
  • Modern design
  • Clip together assembly
  • Weatherproof kit option
  • High “ring” output
  • Suitable for all locations
  • Easy to fit
  • Provides protection up to IP44C with weather resistant option
Certifications:
  • EN54-23

Others

  • Current Rating
    • 35 milliampere
  • Material
    • Polycarbonate
  • Bell Diameter
    • 155 millimetre
  • Gong Material
    • Steel
  • Sound Level
    • 93 - 95 dB
  • Maximum Operating Voltage
    • 24 DC volt

Others

  • Current Rating
    • 35 milliampere
  • Material
    • Polycarbonate
  • Bell Diameter
    • 155 millimetre
  • Gong Material
    • Steel
  • Sound Level
    • 93 - 95 dB
  • Maximum Operating Voltage
    • 24 DC volt
  • Current Rating : 35 milliampere
  • Material : Polycarbonate
  • Bell Diameter : 155 millimetre
  • Gong Material : Steel
  • Sound Level : 93 - 95 dB
  • Maximum Operating Voltage : 24 DC volt
Data Sheet
Name
Description
File Size
Date
Size
Conventional Electronic Bells Datasheet
155.68 KB
10/20/2021
PDF 155.68 KB
Name
Description
File Size
Date
Size
Conventional Electronic Bells Datasheet
155.68 KB
10/20/2021
PDF 155.68 KB