https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Bells

Electronic Solenoid Bell

Electronic bells are the combination of a miniature solenoid with an integrated control circuit allows excellent sound coverage, minimum current consumption and increased reliability.

Electronic bells are the combination of a miniature solenoid with an integrated control circuit allows excellent sound coverage, minimum current consumption and increased reliability. The improved aesthetics make the bell suitable for all applications including the most prestigious locations.

Features & Benefits:
  • Modern design
  • Clip together assembly
  • Weatherproof kit option
  • High “ring” output
  • Suitable for all locations
  • Easy to fit
  • Provides protection up to IP44C with weather resistant option
  • Easily identified signal
Certifications:
  • EN 54-3

Others

  • Current Rating
    • 35 milliampere
  • Material
    • Polycarbonate
  • Gong Material
    • Steel
  • Bell Diameter
    • 155 millimetre
  • Sound Level
    • 93 - 95 dB
  • Maximum Operating Voltage
    • 230 AC volt

Others

  • Current Rating
    • 35 milliampere
  • Material
    • Polycarbonate
  • Gong Material
    • Steel
  • Bell Diameter
    • 155 millimetre
  • Sound Level
    • 93 - 95 dB
  • Maximum Operating Voltage
    • 230 AC volt
  • Current Rating : 35 milliampere
  • Material : Polycarbonate
  • Gong Material : Steel
  • Bell Diameter : 155 millimetre
  • Sound Level : 93 - 95 dB
  • Maximum Operating Voltage : 230 AC volt
Data Sheet
Name
Description
File Size
Date
Size
Conventional Electronic Bells Datasheet
155.68 KB
10/20/2021
PDF 155.68 KB
Name
Description
File Size
Date
Size
Conventional Electronic Bells Datasheet
155.68 KB
10/20/2021
PDF 155.68 KB