Bells
SSV Series Alarm Bell
SSV Series alarm bells are low-current, high decibel notification appliances for use in fire and burglary systems or other signaling applications.
SSV Series alarm bells are low-current, high decibel notification appliances for use in fire and burglary systems or other signaling applications. These units operate on 120V AC (utilizing a vibrating mechanism) and are pre-wired to reduce installation time.
Features & Benefits:- Approved for indoor and outdoor use
- Low current draw
- High decibel output
- Available in 6, 8, and 10 inch sizes
- Mount directly to standard 4 inch square electrical box indoors
Others
- Current Rating
- 53 milliampere
Others
- Current Rating
- 53 milliampere
- Current Rating : 53 milliampere
Image
SKU
Description
SSV120-6
Alarm Bell, 6in, 120V AC, 85dBA, UL/FM Model
SSV120-8A
Alarm Bell, 8in, 120V AC, 82dBA, ULC/Canadian Model
SSV120-8
Alarm Bell, 8in, 120V AC, 82dBA, UL/FM Model
SSV120-10
Alarm Bell, 10in, 120V AC, 82dBA