https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Horns & Sounders

ENscape Sounder

ENscape Sounders are high quality devices designed to alert building occupants of an emergency. The product features a new folded horn design which provides outstanding sound output at low current draw.

ENscape Sounders are high quality devices designed to alert building occupants of an emergency. The product features a new folded horn design which provides outstanding sound output at low current draw. With its modern design, global tone set and extensive installer-friendly features, the ENscape sounder is the logical choice for specifiers, OEMs, installers and distributors.

Features & Benefits:
  • Modern design eliminates need for device orientation
  • Two stage sounders enable alert and alarm sequences to be set for phased evacuation
  • First fix capability allowing electrical continuity testing prior to device fitting
  • Deep base option with multiple cable entries for flexible installation
  • Adjustable volume settings
  • Suitable for wall and ceiling mount applications
  • Optimised for 12V and 24V systems, making the range suitable for use in fire & security applications
Certifications:
  • CE
  • Vds
  • LPCB
  • ṪP
  • EN54-3
  • RoHS
  • WEEE
Data Sheet
Name
Description
File Size
Date
Size
Conventional Sounders Datasheet
1.51 MB
10/20/2021
PDF 1.51 MB
Name
Description
File Size
Date
Size
Conventional Sounders Datasheet
1.51 MB
10/20/2021
PDF 1.51 MB
Image
SKU
Description
alt
CWSO-WW-W1
Sounder: 9-29V DC: White: Deep: Standard Fix: IP65
alt
CWSO-WW-S2
Sounder: 9-29V DC: White: Low Profile: First Fix: IP21C
alt
CWSO-WW-W2
Sounder, 9-29V DC, White, Deep, First Fix, IP65