https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Horns & Sounders

Opal Addressable Wall Sounder

Notifier Opal Addressable Wall Sounder is red addressable wall mounted loop-powered sounder. The sounder has a built in loop isolation.

The Notifier Opal Addressable Wall Sounder is 32 tones addressable wall mounted loop-powered sounder. The sounder has a built in loop isolation. High quality loop powered device designed to alert building occupants of an emergency. Featuring fast and simple installation and control it is powered by the fire panel via the loop wiring. Control of the device is enabled using on-board switches or via the Opal digital protocol using the control panel. The range is installed simply by a twist fit onto the B501AP base.

Features & Benefits:
  • Fast and simple installation
  • Powered by the fire panel via the loop wiring
  • High quality 32 tone sounder
Certifications:
  • EN54-3 Approved
  • EN54-17 and CPD Approved

Others

  • Minimum Operating Voltage
    • 15 DC volt
  • Current Rating
    • 11.4 milliampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Sound Level
    • 97±3 (1 m) dB
  • Settings
    • Medium
    • High
    • Low
  • Maximum Operating Voltage
    • 29 DC volt

Others

  • Minimum Operating Voltage
    • 15 DC volt
  • Current Rating
    • 11.4 milliampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Sound Level
    • 97±3 (1 m) dB
  • Settings
    • Medium
    • High
    • Low
  • Maximum Operating Voltage
    • 29 DC volt
  • Minimum Operating Voltage : 15 DC volt
  • Current Rating : 11.4 milliampere
  • Maximum Operating Humidity : 95 Percentage
  • Sound Level : 97±3 (1 m) dB
  • Settings : Medium|High|Low
  • Maximum Operating Voltage : 29 DC volt
Image
SKU
Description
alt
NFXI-WS-W
Wall Sounder - Addressable, loop-powered sounder, EN54-3 approved, WHITE, with built-in loop isolation (Manufacturing PN: WSO-PP-I02)