https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Horns & Sounders

Sounder Strobe

Honeywell Notifier’s sounder Beacon is an addressable sounder which is wireless and comes with red siren and red flash. The sounder has 32 tones and 3 volume levels. The sounder Beacon is designed to use with the NRXI-GATE gateway and mesh operation.

Honeywell Notifier’s sounder Beacon is an addressable sounder which is wireless and comes with red siren and red flash. The sounder has 32 tones and 3 volume levels. The sounder Beacon is designed to use with the NRXI-GATE gateway and mesh operation. The sounder can be wall mounted and includes IP54 protection.

Certifications:
  • EN54-3
  • EN54-23

Others

  • Overall Height
    • 87 Millimeter-PRD
  • Includes
    • 4 CR123A Batteries
  • For Use With
    • NRXI-GATE Gateway; Mesh Operation
  • Regulatory Approvals
    • EN54-3; EN54-23
  • Overall Width
    • 125 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -30 Degrees Celsius
  • Maximum Operating Humidity
    • 93 Percentage

Others

  • Overall Height
    • 87 Millimeter-PRD
  • Includes
    • 4 CR123A Batteries
  • For Use With
    • NRXI-GATE Gateway; Mesh Operation
  • Regulatory Approvals
    • EN54-3; EN54-23
  • Overall Width
    • 125 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -30 Degrees Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Overall Height : 87 Millimeter-PRD
  • Includes : 4 CR123A Batteries
  • For Use With : NRXI-GATE Gateway; Mesh Operation
  • Regulatory Approvals : EN54-3; EN54-23
  • Overall Width : 125 Millimeter-PRD
  • Minimum Operating Ambient Temperature : -30 Degrees Celsius
  • Maximum Operating Humidity : 93 Percentage