Horns & Sounders
SpectrAlert® Advance Horn
SpectrAlert® Advance horns increase application flexibility for indoor or outdoor installations and are intended for full building notification as well as on the property ground.
SpectrAlert® Advance horns increase application flexibility for indoor or outdoor installations. Intended for full building notification as well as on the property ground, they produce a loud sound to notify occupants to evacuate the buildings. Installers can easily adapt devices to suit a wide range of application requirements by using field-selectable sound patterns and volume settings. Red and white models available.
Features & Benefits:- Compatible with 12 or 24V systems
- Universal mounting plate’s plug-in design simplifies installation
- Minimal intrusion into the backbox
- Rated at 88+ dBA at 16V
- Rotary switch for tone selection
- Three horn volume settings
- UL Listed: S4011
- ULC Listed: S4011
- FM Approved
- MEA: 452-05-E
- CSFM: 7135-1653:0189
Others
- Minimum Operating Voltage
- 8
- 16 volt
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- Sound Level
- 93 dB @ 8 - 17.5 V (High)
- Sound Patterns
- Temporal
- Non-Temporal
- Coded
- Settings
- Low
- High
- Medium
- Maximum Operating Voltage
- 17.5
- 33 volt
Others
- Minimum Operating Voltage
- 8
- 16 volt
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- Sound Level
- 93 dB @ 8 - 17.5 V (High)
- Sound Patterns
- Temporal
- Non-Temporal
- Coded
- Settings
- Low
- High
- Medium
- Maximum Operating Voltage
- 17.5
- 33 volt
- Minimum Operating Voltage : 8|16 volt
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Compatible Environments : Indoor
- Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 49 degree Celsius
- Sound Level : 93 dB @ 8 - 17.5 V (High)
- Sound Patterns : Temporal|Non-Temporal|Coded
- Settings : Low|High|Medium
- Maximum Operating Voltage : 17.5|33 volt