https://buildings.honeywell.com/us/en/search-results.html

Horns & Sounders

SpectrAlert® Advance P2RH-LF Selectable-Output Low Frequency Sounder Strobe

SpectrAlert® Advance P2RH-LF Selectable-Output Low Frequency Sounder Strobes are red, two-wire, 12/24V, low frequency sounder strobes for wall or ceiling installation.

SpectrAlert® Advance P2RH-LF Selectable-Output Low Frequency Sounder Strobe are red, two-wire, 12/24V, low frequency sounder strobe with selectable high-candela strobe settings of 135, 150, 177 and 185 cd for wall or ceiling installation. These sounders are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. These devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

Certifications:
  • UL Listed: S4011 (sounder), S5512 (strobe)
  • MEA Listed: MEA452-05-E
  • FM Approved: 3047563
  • CSFM: 7135-1653:0223; 7125-1653:0224
Others
Name
Description
File Size
Date
Size
LowFrequency_Sounders_SounderStrobes_DataSheet_AVDS164
401.36 KB
10/31/2021
PDF 401.36 KB
LowFrequencySounderStrobe_EngSpec
68.3 KB
10/31/2021
PDF 68.3 KB
AVFL52401_LowFrequency_Overview_web
220.1 KB
10/31/2021
PDF 220.1 KB
LowFrequency_NotAppliances_AppGuide_AVAG424
320.97 KB
10/31/2021
PDF 320.97 KB
Manual_156-3889
1.59 MB
10/31/2021
PDF 1.59 MB
AV_Brochure_AVBOR104
1.4 MB
10/31/2021
PDF 1.4 MB
Name
Description
File Size
Date
Size
LowFrequency_Sounders_SounderStrobes_DataSheet_AVDS164
401.36 KB
10/31/2021
PDF 401.36 KB
LowFrequencySounderStrobe_EngSpec
68.3 KB
10/31/2021
PDF 68.3 KB
AVFL52401_LowFrequency_Overview_web
220.1 KB
10/31/2021
PDF 220.1 KB
LowFrequency_NotAppliances_AppGuide_AVAG424
320.97 KB
10/31/2021
PDF 320.97 KB
Manual_156-3889
1.59 MB
10/31/2021
PDF 1.59 MB
AV_Brochure_AVBOR104
1.4 MB
10/31/2021
PDF 1.4 MB
Image
SKU
Description
alt
P2RH-LF
Low Frequency Sounder/Strobe, Wall or Ceiling Mount, Red, 2-wire, 12/24V