https://buildings.honeywell.com/us/en/search-results.html

Horns & Sounders

Wheelock Exceder Horn

Wheelock Exceder Horns allows full testing of circuit wiring before the appliance is installed and surface is finished. They offer cover for protection against dirt, dust and damage to the contacts.

Wheelock Exceder Horn acts as a shunting device to allow pre-wire testing for common wiring issues. The contact cover is polarized to prevent it from being installed incorrectly and prevents the appliance from being installed while it is on the UMB. When the contact cover is removed the circuit will show an open until the appliance is installed. The UMB allows for consistent installation and easy replacement of appliances if required. Wall models provide an optional locking screw for extra secure installation, while the ceiling models provide a captive screw to prevent the screw from falling during installation.

Features & Benefits:
  • Multiple voltages
  • Voltage test points for quick troubleshooting and easy spot checking
  • 3 audible settings
  • 8 Candela settings
  • Finger-slide switches
  • Sleek modern aesthetics
  • Common base for wall and ceiling
Certifications:
  • CSFM Listed
  • UL Listed
  • ULC Listed
Data Sheet
Name
Description
File Size
Date
Size
Wheelock Exceder Data Sheet
74.12 KB
10/20/2021
PDF 74.12 KB
Name
Description
File Size
Date
Size
Wheelock Exceder Data Sheet
74.12 KB
10/20/2021
PDF 74.12 KB
Image
SKU
Description
alt
HNR
Exceder Horn, 12V DC, Universal Mounting Base