https://buildings.honeywell.com/us/en/search-results.html

Horns & Sounders

Wheelock® MT Multitone Horn

Wheelock® MT multitone horns offer a choice of eight nationally and internationally recognized alerting sounds: horn, bell, march time horn, code-3 tone, code-3 horn, slow whoop, siren, or high/low tone.

Wheelock® MT multitone horns offer a choice of eight nationally and internationally recognized alerting sounds: horn, bell, march time horn, code-3 tone, code-3 horn, slow whoop, siren, or high/low tone. The code-3 horn and tone patterns are engineered to comply with NFPA/ANSI temporal pattern specifications without requiring additional equipment. With these horns, one alarm appliance meets most of your signaling needs.

Features & Benefits:
  • In-out wiring terminations accept two 18 to 12 AWG wires at each terminal (inputs are polarized for compatibility with standard reverse polarity type supervision)
  • Mounts to either 4 inch square or double-gang box (important for retrofit installations)
  • Attractive flush- or surface-mounting (no additional trimplate required for flush-mounting)
  • Input voltage is 12/24V
Certifications:
  • ULC Listed: CS243
  • CSFM Approved: 7125-0785:0155; 7135-0785:0118
  • FM Approved

Others

  • Compatible Environments
    • Outdoor
    • Indoor
  • Sound Level
    • 79 dB @ 120 (HI Output)
    • 81 dB @ 24 (STD Output)
    • 83 dB @ 24 (STD Output)
    • 89 dB @ 24 (HI Output)
    • 82 dB @ 120 (HI Output)
    • 77 dB @ 12 (STD Output)
    • 73 dB @ 12 (STD Output)
    • 89 dB @ 24 (STD Output)
    • 85 dB @ 24 (HI Output)
    • 84 dB @ 12 (HI Output)
    • 88 dB @ 12 (HI Output)
    • 71 dB @ 12 (STD Output)
    • 87 dB @ 24 (STD Output)
    • 89 dB @ 12 (HI Output)
    • 92 dB @ 24 (HI Output)
    • 82 dB @ 120 (STD Output)
    • 88 dB @ 24 (HI Output)
    • 75 dB @ 120 (STD Output)
    • 90 dB @ 24 (HI Output)
    • 85 dB @ 120 (HI Output)
    • 69 dB @ 12 (STD Output)
    • 80 dB @ 24 (STD Output)
    • 74 dB @ 12 (STD Output)
    • 70 dB @ 12 (STD Output)
    • 75 dB @ 12 (STD Output)
    • 86 dB @ 24 (HI Output)
    • 85 dB @ 12 (HI Output)
    • 84 dB @ 24 (STD Output)
    • 86 dB @ 12 (HI Output)
    • 90 dB @ 12 (HI Output)
    • 79 dB @ 120 (STD Output)
  • Settings
    • Standard
    • High
  • Sound Patterns
    • March Time Horn
    • Code-3 Horn
    • Horn
    • Code-3 Tone
    • Siren
    • Slow Whoop
    • HI/LO
    • Bell
  • Maximum Operating Voltage
    • 12/24 voltage direct current

Others

  • Compatible Environments
    • Outdoor
    • Indoor
  • Sound Level
    • 79 dB @ 120 (HI Output)
    • 81 dB @ 24 (STD Output)
    • 83 dB @ 24 (STD Output)
    • 89 dB @ 24 (HI Output)
    • 82 dB @ 120 (HI Output)
    • 77 dB @ 12 (STD Output)
    • 73 dB @ 12 (STD Output)
    • 89 dB @ 24 (STD Output)
    • 85 dB @ 24 (HI Output)
    • 84 dB @ 12 (HI Output)
    • 88 dB @ 12 (HI Output)
    • 71 dB @ 12 (STD Output)
    • 87 dB @ 24 (STD Output)
    • 89 dB @ 12 (HI Output)
    • 92 dB @ 24 (HI Output)
    • 82 dB @ 120 (STD Output)
    • 88 dB @ 24 (HI Output)
    • 75 dB @ 120 (STD Output)
    • 90 dB @ 24 (HI Output)
    • 85 dB @ 120 (HI Output)
    • 69 dB @ 12 (STD Output)
    • 80 dB @ 24 (STD Output)
    • 74 dB @ 12 (STD Output)
    • 70 dB @ 12 (STD Output)
    • 75 dB @ 12 (STD Output)
    • 86 dB @ 24 (HI Output)
    • 85 dB @ 12 (HI Output)
    • 84 dB @ 24 (STD Output)
    • 86 dB @ 12 (HI Output)
    • 90 dB @ 12 (HI Output)
    • 79 dB @ 120 (STD Output)
  • Settings
    • Standard
    • High
  • Sound Patterns
    • March Time Horn
    • Code-3 Horn
    • Horn
    • Code-3 Tone
    • Siren
    • Slow Whoop
    • HI/LO
    • Bell
  • Maximum Operating Voltage
    • 12/24 voltage direct current
  • Compatible Environments : Outdoor|Indoor
  • Sound Level : 79 dB @ 120 (HI Output)|81 dB @ 24 (STD Output)|83 dB @ 24 (STD Output)|89 dB @ 24 (HI Output)|82 dB @ 120 (HI Output)|77 dB @ 12 (STD Output)|73 dB @ 12 (STD Output)|89 dB @ 24 (STD Output)|85 dB @ 24 (HI Output)|84 dB @ 12 (HI Output)|88 dB @ 12 (HI Output)|71 dB @ 12 (STD Output)|87 dB @ 24 (STD Output)|89 dB @ 12 (HI Output)|92 dB @ 24 (HI Output)|82 dB @ 120 (STD Output)|88 dB @ 24 (HI Output)|75 dB @ 120 (STD Output)|90 dB @ 24 (HI Output)|85 dB @ 120 (HI Output)|69 dB @ 12 (STD Output)|80 dB @ 24 (STD Output)|74 dB @ 12 (STD Output)|70 dB @ 12 (STD Output)|75 dB @ 12 (STD Output)|86 dB @ 24 (HI Output)|85 dB @ 12 (HI Output)|84 dB @ 24 (STD Output)|86 dB @ 12 (HI Output)|90 dB @ 12 (HI Output)|79 dB @ 120 (STD Output)
  • Settings : Standard|High
  • Sound Patterns : March Time Horn|Code-3 Horn|Horn|Code-3 Tone|Siren|Slow Whoop|HI/LO|Bell
  • Maximum Operating Voltage : 12/24 voltage direct current