https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

Dual Channel Amplifier

The ECS-DUAL50W is an intelligent 50 watt dual channel amplifier for use with the IFP-100ECS, IFP-1000ECS or IFP-2000ECS. The ECS-DUAL50W is used to amplify audio message for distribution throughout a facility.

The ECS-DUAL50W is an intelligent 50 watt dual channel amplifier for use with the IFP-100ECS, IFP-1000ECS or IFP-2000ECS. The ECS-DUAL50W is used to amplify audio message for distribution throughout a facility.

The Dual Channel Amplifier is capable of producing up to 100 watts of audio power. The ECS-DUAL50W has its own power supply with battery backup and eight speaker circuits. The Dual Channel Amplifier is fully supervised by the main panel for trouble conditions.

Features & Benefits:
  • Built in backup amplifier test feature allows you to physically test that the backup amplifiers are operating properly
  • Up to 16 amplifiers per IFP-2000ECS system for a maximum of 1600 watts
  • Up to eight amplifiers per IFP-100ECS and IFP-1000ECS for a maximum of 1000 watts
  • Dual Channel Amplifier has its own power supply and backup battery
  • Six-wire connection to ECS system
Certifications:
  • UL 864
  • UL 2572
Image
SKU
Description
alt
ECS-DUAL50WBCB
Cabinet Only For Ecs-Dual50W - Black Cabinet