https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

MNS Indoor Display

MNS Indoor Display's are LED message centers designed for light industrial, commercial and office use

MNS Indoor Displays are quickly display large amounts of information in 8 colors and 3 rainbow effects. These message centers are among the brightest and sharpest indoor displays available In applications requiring multiple units to communicate important information, Alpha displays can be networked and connected to a PC, to form a powerful integrated visual information system throughout your plant or business facility, or the LED Contact Interface Panel can be used for Fire Alarm or Manual type activation. Messages are entered through a wireless, remote control keyboard, as easy to understand and use as an ordinary calculator. Exclusive 3-step message entry with Auto mode programming eliminates the need to learn complicated programming procedures. Within seconds, the user can create exciting visual messages that cannot be ignored. 10 preset mass notification messages are provided

Certifications:
  • UL/CSA
  • EN 60950
  • FCC Part 15 Class A
Data Sheet
Name
Description
File Size
Date
Size
Alpha-215 Indoor Display Data Sheet
77.86 KB
10/20/2021
PDF 77.86 KB
MegaDot Indoor Display Data Sheet
117.35 KB
10/20/2021
PDF 117.35 KB
Name
Description
File Size
Date
Size
Alpha-215 Indoor Display Data Sheet
77.86 KB
10/20/2021
PDF 77.86 KB
MegaDot Indoor Display Data Sheet
117.35 KB
10/20/2021
PDF 117.35 KB
Image
SKU
Description
alt
MNS-CONTROL
MNS Indoor Display: 120 or 230V AC: 35W: 68.6x5.3cm: 90x7 Pixels: 15 characters min: RS232: RS485
alt
MNS-CONTROL16
MNS Indoor Display: FACP interface for LED arrays: 8 messages
alt
MNS-CONTROL8
MNS Indoor Display: FACP interface for LED arrays: 16 messages