https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Call Stations

Esser Digital Call Station

The digital call station DCS plus allows the selection of loudspeaker circuits, the transmission of voice announcements as well as various gongs and alarms.

The digital call station DCS plus allows the selection of loudspeaker circuits, the transmission of voice announcements as well as various gongs and alarms. The digital call station is connectable via a standard CAT5 cable to the VARIODYN D1 control devices DOM and Comprio. All control signals, up to four simultaneous audio signals and the power supply are transmitted. This connection can be done by single or redundant cabling up to 300 m away. It can be increased to 20 Kilometers by using fiber-optic cabling. The digital call station DCS plus can be expanded with up to six digital keyboard modules DKM plus, whereby the total number of available keys and LEDs increases to 120 per communication station. The function of the microphone and the cable connection is permanently monitored. The DCS plus provides an additional external audio input and output, which can be used to connect audio devices such as CD players. A 3 m long CAT5 cable to connect the digital call station to a wall jack is included.

Features & Benefits:
  • High failure safety due to redundant transmission route
  • Cost-effective CAT5 cabling
  • Electret gooseneck microphone with cardioid pattern
  • Exchangeable gooseneck microphone with protection by using a specific tool to lock/unlock
  • Permanent monitoring of the microphone and cable
  • Mechanical protection against cable disconnection
  • Build-in loudspeaker for monitoring and for intercom operation between other paging stations
  • Independent additional audio input/output e.g. for audio player
  • 12 freely configurable keys with independent programmable LEDs
  • A separate LED, programmable in yellow or red
  • Can be used redundantly as well as non-redundantly
Certifications:
  • EN50131-1
  • CE
  • ULC

Others

  • Microphone
    • Uni-Directional
    • Electret Condenser
  • Maximum Audio Transmission Frequency
    • 22000 hertz
  • Operating Current Draw
    • 70 milliampere
  • Audio Output Nominal Level
    • 0 dB
  • Minimum Audio Transmission Frequency
    • 60 hertz
  • Audio Input Nominal Level
    • 0 dB
  • Sample Rate
    • 48 kHz
  • Swan Neck Length
    • 400 millimetre
  • Controls
    • 12 Freely Configurable Key
  • Maximum Operating Humidity
    • <15 Percentage
  • Microphone Type
    • Gooseneck
  • Indicators
    • Operation
  • AD/DA Converter
    • 24 Bit

Others

  • Microphone
    • Uni-Directional
    • Electret Condenser
  • Maximum Audio Transmission Frequency
    • 22000 hertz
  • Operating Current Draw
    • 70 milliampere
  • Audio Output Nominal Level
    • 0 dB
  • Minimum Audio Transmission Frequency
    • 60 hertz
  • Audio Input Nominal Level
    • 0 dB
  • Sample Rate
    • 48 kHz
  • Swan Neck Length
    • 400 millimetre
  • Controls
    • 12 Freely Configurable Key
  • Maximum Operating Humidity
    • <15 Percentage
  • Microphone Type
    • Gooseneck
  • Indicators
    • Operation
  • AD/DA Converter
    • 24 Bit
  • Microphone : Uni-Directional|Electret Condenser
  • Maximum Audio Transmission Frequency : 22000 hertz
  • Operating Current Draw : 70 milliampere
  • Audio Output Nominal Level : 0 dB
  • Minimum Audio Transmission Frequency : 60 hertz
  • Audio Input Nominal Level : 0 dB
  • Sample Rate : 48 kHz
  • Swan Neck Length : 400 millimetre
  • Controls : 12 Freely Configurable Key
  • Maximum Operating Humidity : <15 Percentage
  • Microphone Type : Gooseneck
  • Indicators : Operation
  • AD/DA Converter : 24 Bit
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB