https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Call Stations

Network 16 Digital Type B Outstation

The network 16 digital type B outstations are compatible with all network 16 systems and are available in both surface and flush types and available in either red or green finishes.

The digital type B outstations are compatible with all network 16 systems and are available in both surface and flush types and available in either red or green finishes. The new network 16 range of digital outstations comprises of a digital type A, digital type B and the new digital DDA interface to enable the EVCS-TAP to connect onto the network 16 loop. The type A handsets are compact units comprising easy access via a magnetic push catch front door. The outstations are compatible with all network 16 systems and can be used as a fireman’s telephones, stewards telephones or as a refuge outstations. The DDA interface enables the emergency assist toilet alarm to easily connect onto the network 16 communication loop.

Features & Benefits:
  • Compact design
  • High volume ringer
  • Status LED
  • Full duplex operation
  • Flush or Surface Mounted Options
  • Stainless steel option