Handsets & Telephones
AFAWS Series handset and hookswitch assemblies are available with either a standard coiled cord or durable security-type armored cable.
ECC-FFT firefighter telephone systems provide secure and reliable communications for firefighters. These standalone systems are capable of providing annunciation and control for local and remote telephone handsets.
FHS firefighter handsets are used to communicate over the telephone circuit and allow simultaneous operation of up to 10 firefighter remote handsets when connected to the firefighter telephone systems (NFC-FFT and ECC-FFT).
FPJ remote firefighter phone jacks provide a plug-in location for the firefighter handset (FHS-F) and can mount to a single-gang electrical box.
Fire fighters single telephone stations are compatible with the fire fighters telephone communication system.
Firefighter remote handsets can be used at one time to communicate over the telephone circuit connected to the SK-FFT.
Start your search with category name, product name, part number, etc.