Handsets & Telephones
AFAWS Series Handset and Hookswitch Assembly
AFAWS Series handset and hookswitch assemblies are available with either a standard coiled cord or durable security-type armored cable.
AFAWS Series handset and hookswitch assemblies are available with either a standard coiled cord or durable security-type armored cable. These handset and hookswitch assemblies provide a reliable means of communication for firefighters and other personnel.
Certifications:
• UL: S635
• ULC: CS118/CS733
• CSFM: 7300-0028:0193
• MEA: 82-98-E (AFAWS-TELA)
• City of Chicago Approved: Class 1, Class 2
• City of Denver Approved
• ISO 9001 Certified
Certifications:- UL: S635
- ULC: CS118/CS733
- CSFM: 7300-0028:0193
- MEA: 82-98-E (AFAWS-TELA)
- City of Chicago Approved: Class 1, Class 2
- City of Denver Approved
- ISO 9001 Certified
Image
SKU
Description
AFAWS-TELA
Telephone, Armored Cord Assembly
AFAWS-TELC
Telephone, Coiled Cord Assembly