https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Handsets & Telephones

Digital Type B Outstation

The new Network 16 range of outstations comprises of a digital Type A, Digital Type B and the new Digital DDA interface to enable the EVCS-TAP to connect onto the Network 16 loop.

The new Network 16 range of outstations comprises of a digital Type A, Digital Type B and the new Digital DDA interface to enable the EVCS-TAP to connect onto the Network 16 loop. The Type B handset is compatible with all Network 16 systems and is available in both surface and flush types and available in either red or green finishes.

Features & Benefits:
  • Compact design
  • High volume ringer
  • Status LED
  • Full duplex operation

Others

  • For Use With
    • Emergency Voice Communication System
  • Regulatory Approvals
    • BS5839-9: 2011
  • Configuration
    • PC based
  • Operating Voltage
    • 230
  • Controls
    • Centrally controlled
  • Indicators
    • LEDs

Others

  • For Use With
    • Emergency Voice Communication System
  • Regulatory Approvals
    • BS5839-9: 2011
  • Configuration
    • PC based
  • Operating Voltage
    • 230
  • Controls
    • Centrally controlled
  • Indicators
    • LEDs
  • For Use With : Emergency Voice Communication System
  • Regulatory Approvals : BS5839-9: 2011
  • Configuration : PC based
  • Operating Voltage : 230
  • Controls : Centrally controlled
  • Indicators : LEDs