https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Handsets & Telephones

ECC-FFT Firefighter Telephone System

ECC-FFT firefighter telephone systems provide secure and reliable communications for firefighters. These standalone systems are capable of providing annunciation and control for local and remote telephone handsets.

ECC-FFT firefighter telephone systems provide secure and reliable communications for firefighters. These standalone systems are capable of providing annunciation and control for local and remote telephone handsets. They include a built-in display and keypad that provide an indication of phone activation, as well as corresponding trouble conditions.

For added flexibility, 24 remote telephone connections are offered that can be monitored individually or as a group of multi-phone jacks. The auto-program feature automatically recognizes all existing firefighter phone jacks on these systems and immediately configures the systems for full operation and supervision. ECC-FFT firefighter telephone systems allow for up to 10 users to plug-in to a remote telephone jack (FPJ-F) and communicate simultaneously within a building. An onboard signaling line circuit (capable of being wired in Class B (Style 4) or Class A (Style 6)) allows for continuous monitoring of the telephone jacks connected to the system. The systems are housed in a lockable cabinet that include multiple knockout locations for field wiring.

Features & Benefits:
  • Provides supervision control and annunciation of up to 24 remote telephone jacks
  • Simple and straightforward user interface
  • Telephone circuit supervised with 4.7kΩ, end-of-line resistor when wired in Style Y, Class B operation
  • Full system status LED display
  • Full system status LED display
  • Supports multi-phone jack audio circuit supervision
  • Certified for seismic applications
  • Onboard Form C system trouble relay
  • Firefighter phone jack (FPJ-F provides a plug-in location for the FHS-F)
  • Firefighter handset cabinet (FHSC-RF/SF) is used to store five firefighter handsets (FHS-F)
Certifications:
  • UL Listed: S2424
  • FDNY: COA #6152
  • CSFM: 6912-0075:0228

Others

  • Operating Current Draw
    • 230 milliampere
  • Handset Type
    • Telephone with Remote Handset
  • Backup Power
    • Battery
  • Controls
    • 4 Push Buttons
  • Indicators
    • 12

Others

  • Operating Current Draw
    • 230 milliampere
  • Handset Type
    • Telephone with Remote Handset
  • Backup Power
    • Battery
  • Controls
    • 4 Push Buttons
  • Indicators
    • 12
  • Operating Current Draw : 230 milliampere
  • Handset Type : Telephone with Remote Handset
  • Backup Power : Battery
  • Controls : 4 Push Buttons
  • Indicators : 12