Handsets & Telephones
FHS Firefighter Handset
FHS firefighter handsets are used to communicate over the telephone circuit and allow simultaneous operation of up to 10 firefighter remote handsets when connected to the firefighter telephone systems (NFC-FFT and ECC-FFT).
FHS firefighter handsets are used to communicate over the telephone circuit and allow simultaneous operation of up to 10 firefighter remote handsets when connected to the firefighter telephone systems (NFC-FFT and ECC-FFT).
Image
SKU
Description
FHS
Firefighter Handset, Used with FPJ
FHS-F
Firefighter Handset, Used with NFC-FFT, 1/4in, Plug