Handsets & Telephones
Fire Fighters Single Telephone Station
Fire fighters single telephone stations are compatible with the fire fighters telephone communication system.
Fire fighters single telephone stations are compatible with the fire fighters telephone communication system. The single telephone stations come with a keylock and are available with a surface-mount or recessed-mount door. The single telephone station mount comes in a lockable cabinet containing one remote handset.
Others
- Microphone Type
- Handset
Others
- Microphone Type
- Handset
- Microphone Type : Handset
Image
SKU
Description
FFT-STSR
Single Telephone Station, Recessed, Lockable Cabinet
FFT-STSS
Single Telephone Station, Surface Mount, Lockable Cabinet