Microphones
ECC Remote Microphone
ECC remote microphones are compatible with the ECC-50/100(E) emergency command center for fire protection applications. They allow for extending the operator interface to remote locations within a building.
ECC remote microphones are compatible with the ECC-50/100(E) emergency command center for fire protection applications. They allow for extending the operator interface to remote locations within a building. The microphones are housed in a cabinet with a keyed or optional thumb lock to limit access to qualified personnel. ECC remote microphones allow for all call paging to be broadcast over the speaker circuits when depressing the microphone's push-to-talk switch. ECC microphones require an external data bus connection, an external audio riser connection, and an external operator interface power connection (24V DC) from the ECC-50/100 main console.
Features & Benefits:- External remote console that provides all call paging broadcasts over the speaker zones of the ECC-50/100(E) primary operating console
- Modular design for maximum system flexibility and easy expansion
- Supports both Class A (Style Z) and Class B (Style Y) wiring
- A maximum of eight microphones can be connected to an ECC-50/100(E) primary operating console
- Built-in microphone with push-to-talk feature that can be used for all call paging
- Sturdy cabinet design with a keyed lock to prevent unauthorized access; optional thumb lock is available
- Simple and straightforward user interface
- UL Listed S2424
- CSFM: 6912-0075:0228
- FDNY: COA #6152
- FM Approved
Image
SKU
Description
ECC-MICROPHONE
ECC Series Replacement Microphone Only
ECC-RM
Remote Microphone, 24V DC