Power Amplifiers
EVS Intelligent Amplifier
EVS intelligent amplifiers are used to amplify audio messages for distribution throughout a facility.
EVS intelligent amplifiers are used to amplify audio messages for distribution throughout a facility. They are used with 5820XL-EVS or 6820EVS and are capable of producing 50, 100, or 125W of audio power. These amplifiers are fully supervised by the main panel for trouble conditions.
Certifications:
• UL 864 and UL 2572
• Meets the requirements for NFPA 72 Local Protective Signaling Systems & Emergency Communication Systems
• CSFM: 7165-0559:0500 (EVS-100W, EVS-125W)
• CSFM: 7165-559:0172 (EVS-50W)
Certifications:- UL 864 and UL 2572
- Meets the requirements for NFPA 72 Local Protective Signaling Systems & Emergency Communication Systems
- CSFM: 7165-0559:0500 (EVS-100W, EVS-125W)
- CSFM: 7165-559:0172 (EVS-50W)
Image
SKU
Description
EVS-125W
Intelligent Amplifier, 125W, 120 or 240V AC
EVS-50W
Intelligent Amplifier, 50W, 120 or 240V AC
EVS-100WBU
External Backup Amplifier for EVS-100W, 100W
EVS-100W
Intelligent Amplifier, 50/100W, 120 or 240V AC, with Optional Backup Amplifier