Power Amplifiers
Fire-Lite Audio Amplifier Module
The Audio Amplifier Module from Fire-Lite is an audio amplifier for ECC-50/100 and ECC-50/100E
The Audio Amplifier Module from Fire-Lite is an amplifier used for ECC-50/100 and ECC-50/100E that are multipurpose emergency voice evacuation panels for fire applications, mass notification applications, or both. This product has two configurations of 25V and 70V. When these products are operated with second speaker circuit it increases the total ECC-50/100 power output to 100 watts or can also be used as a backup amplifier.
Image
SKU
Description
ECC-50W-70V
Audio Amplifier Module, 70V, 50W
ECC-50W-25V
Audio Amplifier Module, 25V, 50W