https://buildings.honeywell.com/us/en/search-results.html

Speakers

Ceiling Loudspeker

Ceiling Loudspeaker is a cost-competitive ceiling loudspeaker which has an excellent audio performance and aesthetic appealing enclosure. This full range loudspeaker features a high sound pressure level and a wide frequency response range.

Metal Ceiling Loudspeaker is a cost-competitive ceiling loudspeaker which has an excellent audio performance and aesthetic appealing enclosure. This full range loudspeaker features a high sound pressure level and a wide frequency response range. It is intended for use in verbal and music public address system where high quality sound and wide exterior compatibility are desired. L-PCM06A has a built-in 6W dual-cone speaker and a 100V matching transformer mounted on the back. The round metal front grille is well fitted in the front.

Features & Benefits:
  • Clear and stereo audio performance with dual-cone speakers
  • Cone with gasket designed for longer operation life
  • Sturdy press fit metal grille appearance
  • Higher sensitivity
  • Simple power setting
  • Excellent crash and rust resistant performance
  • Flush-mounting system for fast and easy installation.
Certifications:
  • CE compiled
  • RoHS complied
Image
SKU
Description
alt
L-PCM06B
Ceiling Loudspeaker: Max power-9w: Rated power-6w: SPL at 6W / 1W ( 4 KHz: 1m)-102 dB / 94 dB
alt
L-PCM06A
Metal Ceiling Loudspeaker, Max power-9w, Rated power-6w, SPL at 6W / 1W ( 4 KHz, 1m)-96 dB / 90 dB